(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape

Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape
  • Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape
  • Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape
  • Volume Discount

•Application: For Heating Gases
•Diameter D Dimension (Ø): 12
•Usage Pattern: Individual Item
•Category Single Body: Sheathed Heater
•Maximum Operating Temperature (°c): 160

  • inCAD Components
Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape:Related Image
・Materials
[ M ] Material : Element : 304 Stainless Steel
[ M ] Material: Bushing : 304 Stainless Steel
[ A ] Accessories: Gasket : Non Asbestos (only for U and M Types)
Flat Washer : 304 Stainless Steel
Nut : 304 Stainless Steel
① Bushing for S Type: Insulator (only for S type) 2 pcs.
② Nut for S Type: Insulator (only for S type) 2 pcs.
 

Specifications

Part Number
MAHU4
■U / M / S Type Heaters
Part NumberLW
(Electric Power)
V
(Voltage)
Electrical Power Density
(W/cm2)
TypeNo.
MAHU12005001004.0
227010002005.5
34001500
45102000
MAHM12005001002.0
225010002003.0
328015004.0
433020004.5
MAHS13305002003.9
24206674.1
35008334.2
459010004.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAHM1
MAHM2
MAHM3
MAHM4
MAHS1
MAHS2
MAHS3
MAHS4
MAHU1
MAHU2
MAHU3
MAHU4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPower Density
1 Piece(s)Available

10 Days or more

102.0W/cm2
1 Piece(s)Available

10 Days or more

103.0W/cm2
1 Piece(s)Available

10 Days or more

104.0W/cm2
1 Piece(s)Available

10 Days or more

104.5W/cm2
1 Piece(s)Available

10 Days or more

103.9W/cm2
1 Piece(s)Available

10 Days or more

104.1W/cm2
1 Piece(s)Available

10 Days or more

104.2W/cm2
1 Piece(s)Available

10 Days or more

104.3W/cm2
1 Piece(s)Available

10 Days or more

104.0W/cm2
1 Piece(s)Available

10 Days or more

105.5W/cm2
1 Piece(s)Available

10 Days or more

105.5W/cm2
1 Piece(s)Available

10 Days or more

105.5W/cm2

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.