(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Polyslider is a registered trademark of Asahi Polyslider Company. Very similar to Nylon with excelent abrasion resistance and low friction
Part Number
Configured Part Number is shown.
Part Number | - | V | - | T |
PACK-SWSJJ8 SWSPS8 | - - | 3 3 | - - | 0.5 0.5 |
Part Number | V | T | ||||||||||
Type | D | |||||||||||
SWSPS | 8 | 3 | 4 | 5 | 0.13 0.25 0.5 1.0 | |||||||
10 | 4 | 5 | 6 | |||||||||
12 | 4 | 5 | 6 | 8 | ||||||||
14 | 5 | 6 | 8 | 10 | ||||||||
15 | 5 | 6 | 8 | 10 | 12 | |||||||
16 | 6 | 8 | 10 | 12 | ||||||||
20 | 6 | 8 | 10 | 12 | 15 | 16 | ||||||
25 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 0.25 0.5 |
[ T ] Thickness (T) Tolerance | |||
0.13 | 0.25 | 0.5 | 1.0 |
±0.013 | ±0.025 | ±0.025 | ±0.050 |
Item | Polyslider® | Fluoro Resin |
Abrasion Resistance | ◎ | ○ |
Compression Strength | ◎ | × |
Sliding Properties | ○ | ◎ |
Features | Crush and abrasion resistant. | Low friction and not crush resistant. |
Item | Unit | Value |
Tensile Strength | MPa | 98 |
Elongation | % | 60 |
Friction Coefficient | µ | 0.16~0.4 |
Insulation Resistance | kV/mm | 45 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Shape | Standard | Material | Polyslider | Detailed Material | Polyslider |
---|---|---|---|---|---|
Hole type | Through Hole | Form of Sales | Sold Separately |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy