(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The best suitable for high torque-based use
Part Number
Configured Part Number is shown.
Name | Type | [ M ] Material | [ A ] Accessories | ||
①Chain | ②Case | ③Body | |||
Set①+②+③ | CPC | Steel | Aluminum Diecast | 1045 Carbon Steel (Spurs are Induction Hardened) | Set Screw |
Chain① | CHE | Steel | - | - | - |
Case② | BHE | - | Aluminum Diecast | - | Set Screw |
Part Number | - | Shaft Bore Dia. d1 | - | Shaft Bore Dia. d1 | |
(①②③Set ) (①Chain only) (②Case only) | CPC4012 CHE3512 BHE6022 | - | 14 | - | 16 |
Part Number | d1, d2 (d1≤d2) | Mass (kg) | D | E | F | G | L1 | ℓ1 | ℓ2 | C | Max. Rotational Speed (r / min) | Allowable Torque (N · m) at less than 50rpm | |||||||||
Type | No. | ||||||||||||||||||||
CPC (①+②+③) | 3012 | 14* | 16* | 0.6 | 69 | 25 | 26.5 | 45 | 64.8 | 29.8 | 16 | 10.2 | 250 | 100 | |||||||
4012 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22* | 0.9 | 77 | 33 | 36 | 62 | 79.4 | 36 | 17 | 14.4 | 250 | 218 | ||
4014 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28* | 30* | 1.2 | 84 | 43 | 45 | 69 | 79.4 | 36 | 17 | 14.4 | 200 | 296 | |
4016 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 1.7 | 92 | 48 | 51 | 77 | 87.4 | 40 | 23 | 14.4 | 200 | 386 | ||
5014 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 2.3 | 101 | 53 | 56 | 86 | 99.7 | 45 | 24 | 18.1 | 150 | 563 | ||
5016 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 3.1 | 111 | 60 | 63 | 96 | 99.7 | 45 | 24 | 18.1 | 150 | 735 | |
5018 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 3.8 | 122 | 70 | 73 | 106 | 99.7 | 45 | 24 | 18.1 | 150 | 931 | |||
6018 | 40 | 42 | 45 | 48 | 50 | 55 | 7.0 | 142 | 85 | 88 | 127 | 123.5 | 56 | 28 | 22.8 | 100 | 1,754 | ||||
6022 | 48 | 50 | 55 | 11.7 | 168 | 110 | 115 | 152 | 123.5 | 56 | 28 | 22.8 | 100 | 2,372 |
Part Number | Chain only | |||||||
Type | No. | Number of Links | P | H | H1 | B | Y | Mass (kg) |
CHE (①Chain only) | 3012 | 12 | 9.525 | 8.1 | 8.1 | 23.85 | 5.72 | 0.1 |
4012 | 12 | 12.70 | 10.41 | 12.06 | 32.78 | 7.90 | 0.2 | |
4014 | 14 | 12.70 | 10.41 | 12.06 | 32.78 | 7.90 | 0.2 | |
4016 | 16 | 12.70 | 10.41 | 12.06 | 32.78 | 7.90 | 0.3 | |
5014 | 14 | 15.875 | 13.01 | 15.08 | 41.45 | 9.54 | 0.4 | |
5016 | 16 | 15.875 | 13.01 | 15.08 | 41.45 | 9.54 | 0.5 | |
5018 | 18 | 15.875 | 13.01 | 15.08 | 41.45 | 9.54 | 0.6 | |
6018 | 18 | 19.05 | 15.64 | 18.09 | 52.30 | 12.7 | 1.0 | |
6022 | 22 | 19.05 | 15.64 | 18.09 | 52.30 | 12.7 | 1.3 |
Part Number | Case only | |||
Type | No. | D | L | Mass (kg) |
BHE (②Case only) | 3012 | 69 | 63 | 0.3 |
4012 | 77 | 72 | 0.3 | |
4014 | 84 | 75 | 0.4 | |
4016 | 92 | 75 | 0.4 | |
5014 | 101 | 85 | 0.5 | |
5016 | 111 | 85 | 0.6 | |
5018 | 122 | 85 | 0.8 | |
6018 | 142 | 106 | 1.2 | |
6022 | 168 | 117 | 1.8 |
Shaft Bore Dia. d1, d2 | Keyway b2xt2 | Set Screw M |
14~17 | 5x2.3 | 6 |
18~22 | 6x2.8 | 6 |
24~30 | 8x3.3 | 8 |
32~38 | 10x3.3 | 8 |
40~42 | 12x3.3 | 8 |
45~50 | 14x3.8 | 10 |
55 | 16x4.3 | 12 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BHE3012 |
BHE4012 |
BHE4014 |
BHE4016 |
BHE5014 |
BHE5016 |
BHE5018 |
BHE6018 |
BHE6022 |
CHE3012 |
CHE4012 |
CHE4014 |
CHE4016 |
CHE5014 |
CHE5016 |
CHE5018 |
CHE6018 |
CHE6022 |
CPC3012-[14,16]-[14,16] |
CPC4012-[14,15,16,17,18,19,20,22]-[14,15,16,17,18,19,20,22] |
CPC4014-[17,18,19,20,22,24,25,28,30]-[17,18,19,20,22,24,25,28,30] |
CPC4016-[19,20,22,24,25,28,30,32]-[19,20,22,24,25,28,30,32] |
CPC5014-[20,22,24,25,28,30,32,35]-[20,22,24,25,28,30,32,35] |
CPC5016-[22,24,25,28,30,32,35,38,40]-[22,24,25,28,30,32,35,38,40] |
CPC5018-[30,32,35,38,40,42,45]-[30,32,35,38,40,42,45] |
CPC6018-[40,42,45,48,50,55]-[40,42,45,48,50,55] |
CPC6022-[48,50,55]-[48,50,55] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy