(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Guide Rails - Standard Brackets

Conveyor Guide Rails - Standard Brackets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Guide Rail Brackets for Belt Conveyors

  • inCAD Components
Miniature Conveyor Guide Rail Brackets - Standard:Related Image

[ M ] Material: 304 Stainless Steel

Specifications

Part Number 
    
Type No. 
CGK 80 

Part NumberW
TypeNo.
CGK
(W=50,60)
5550
7060
80
CGKL
(W=100)
55100
70
80

Alterations

Miniature Conveyor Guide Rail Brackets - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGK55
CGK70
CGK80
CGKL55
CGKL70
CGKL80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Screw Size Applicable Conveyor W Dimension
(mm)
1 Piece(s)Available

12 Days or more

10M3CVSTC-10 / CVSTR-10 / CVSA / CVSC / CVSFA / CVSFC / CVSJA / CVSN / CVSR / CVSTA / CVSTN50
1 Piece(s)Available

12 Days or more

10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR60
1 Piece(s)Available

12 Days or more

10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW60
1 Piece(s)Available

12 Days or more

10M3CVSTC-10 / CVSTR-10 / CVSA / CVSC / CVSFA / CVSFC / CVSJA / CVSN / CVSR / CVSTA / CVSTN100
1 Piece(s)Available

12 Days or more

10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR100
1 Piece(s)Available

12 Days or more

10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW100

Loading...

  1. 1
 

Basic Information

Type Guide Rail Brackets

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.