(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Chain Conveyors - Dual track, end drive, pulley diameter 57mm.

Plastic Chain Conveyors - Dual track, end drive, pulley diameter 57mm.

Move the mouse over the image to zoom

Since there are two rows of conveyor surfaces, sensors and stoppers can be mounted in between the belts. Use of Plastic Chains prevents scratches, and makes for easy maintenance.

Plastic Chain Conveyors Dual Track, End Drive, 3-Groove Frame (Sprocket Dia. 57mm):Related Image
 
 FrameMotor
Cover
Pulley
Holder
Plastic Chain
[ M ]MaterialAluminumLow Carbon Steel5052 Aluminum AlloyPolyacetal
[ S ]Surface TreatmentClear AnodizePaintGold Anodize-

Specifications

Part Number-B-L-Motor-Belt
Specification
-Motor Manufacturer Selection-FYA
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVSPA-100-750-25-T200-IM-90-H-A-FYA300
Part NumberWidth B
10mm Increment
Length L
5mm Increment
MotorBelt SpecificationFYA
(Additional Counterbores)
5mm Increment
Motor Manufacturer Selection
[ ! ]The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVSPA80~300300~300025
40
(Single-Phase)
TA100
TA110
TA115
TA200
TA220
TA230
IM
(Constant Speed Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Purpose)
D (Conductive, Black)
J (No Belt)
205<FYA
*When not specified, there will be no additional counterbores.
A (Panasonic Motor)
B (Oriental Motor)

*SCM (Variable Speed Motor) is not selectable for A.
(Three-Phase)
SA200
SA220
SA230
IM (Constant Speed Motor)
NV
(No Motor)
NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Connect the motor so that the chain rotates in the direction of conveyance. For connection diagram, and details of motor and motor driver, Click here.
[ ! ]For belt details, Click here.
[ ! ]When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
[ ! ]Since plastic chain is subject to abrasion and produces dust during use, it is not suitable for the use in the clean room. This, however, does not affect functionality of conveyance.
 

Alterations

Plastic Chain Conveyors Dual Track, End Drive, 3-Groove Frame (Sprocket Dia. 57mm):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVSPA-[80-300/10]-[300-2000/5]-[25,​40]-NV-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​H,​J]
CVSPA-[80-300/10]-[300-2000/5]-[25,​40]-S200-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​H,​J]
CVSPA-[80-300/10]-[300-2000/5]-[25,​40]-SA[200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​H,​J]
CVSPA-[80-300/10]-[300-2000/5]-[25,​40]-T[100,​200]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​H,​J]
CVSPA-[80-300/10]-[300-2000/5]-[25,​40]-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​H,​J]
Part NumberMinimum order quantityVolume DiscountDays to Ship 1. Belt Width [B]
(mm)
2. Conveyor Length [L]
(mm)
3. Motor Output
(W)
4. Motor Voltage (No Motor) 4. Motor Voltage (Single-Phase) TA
(V)
4. Motor Voltage (Three-Phase) SA
(V)
5. Motor Type 6. Gearhead Reduction Ratio 7. Belt Spec.
1 Piece(s)

17 Days or more

80 ~ 300300 ~ 200025 ~ 40No Motor [NV]--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]Anti-Static / General Purpose [H] / No Belt [J]
1 Piece(s)

17 Days or more

80 ~ 300300 ~ 200025 ~ 40---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]Anti-Static / General Purpose [H] / No Belt [J]
1 Piece(s)

17 Days or more

80 ~ 300300 ~ 200025 ~ 40--200 ~ 230No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]Anti-Static / General Purpose [H] / No Belt [J]
1 Piece(s)

17 Days or more

80 ~ 300300 ~ 200025 ~ 40---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]Anti-Static / General Purpose [H] / No Belt [J]
1 Piece(s)

17 Days or more

80 ~ 300300 ~ 200025 ~ 40-100 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]Anti-Static / General Purpose [H] / No Belt [J]

Loading...

  1. 1

More Information

■Features: Since there are two rows of conveyor surfaces, sensors and stoppers can be mounted in between the belts. Use of Plastic Chains prevents scratches, and makes for easy maintenance.

 

Basic Information

Conveyor Max. Load(kg) 15 Belt speed(m/min) 64.4 Belt Type Plastic Chain
Lateral Movement Prevention Meandering prevention crown pulley Drive Roller Dia.(mm) 57 Drive Module Position Multi-row head drive
Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html
質問: What flat belts are available for conveyors?
回答: Flat belt specifications for conveyors can be found at: https://us.misumi-ec.com/pdf/fa/2014/p1_1279.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support