(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Serves as the shock absorbing material for equipment and has the detackifier applied on the upper surface.
Part Number
Configured Part Number is shown.
Part Number | [ M ] Material | [ H ]Hardness (Penetration) | Color | |
Type | ||||
Square Type | Band Type | |||
GELS | GELT | Silicone | 55 | Milky White |
Part Number | - | A |
GELS1 | - | 50 |
Part Number | A | |
Type | T | |
GELS (Square) | 1 | 50 100 |
2 | ||
3 | ||
GELT (Band) | 1 | 10 20 |
2 | ||
3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GELS1-50 |
GELS1-100 |
GELS2-50 |
GELS2-100 |
GELS3-50 |
GELS3-100 |
GELT1-10 |
GELT1-20 |
GELT2-10 |
GELT2-20 |
GELT3-10 |
GELT3-20 |
Loading...
Material, General | Rubber | Adhesive Tape | W/o Adhesive Tape | Material, Details | Silicone |
---|---|---|---|---|---|
Hardness (Shore, Asker, Penetration) | Penetration 55 | Hole Machining | No Drilling Alteration |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy