(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manually Operated Lifting Units - with Configurable Handwheel Direction

Manually Operated Lifting Units - with Configurable Handwheel Direction

Lifting Units suitable for up-and-down movements and intended to perform simplified positioning.

  • inCAD Components

Part Number

Configured Part Number is shown.

Manually Operated Units -Lifting Type- -Handwheel Direction Configurable-:Related Image
■Components
Parts Frame Table Lift Table Angle Plate Lead Screws
[ M ]Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy 1045 Carbon Steel
[ S ]Surface Treatment Clear Anodize Clear Anodize Clear Anodize Clear Anodize Black Oxide

Parts Lead Screw Nut Nut Bracket Side Plate Bevel Gear Cover
[ M ]Material Brass Aluminum Alloy Aluminum Alloy 1045 Carbon Steel 304 Stainless Steel
[ S ]Surface Treatment - Clear Anodize Clear Anodize - -

Specifications

Part Number - Handwheel Type - Handwheel Orientation - Lift Table - L  
KULF20 - A - L     - 320 (w/ Lift Table)
KULF20 - A - U - N - 320 (w/o Lift Table)
Part Number Handwheel Type Handwheel
Orientation
Configurable
Elevator Table Selection Base Length
L (mm)
Effective Stroke
St(mm)
Lead Screw Allowable Load (N) Allowable Moment (N•m) Handwheel Type W P IH Mass (kg)
Type No. Thread Dia. Lead When Load
Applied to
Point A
When Load
Applied to
Point B
Ma Mb Mc A B C Handwheel Type
E F G E F G E F G A B C
KULF 20 A Plastic Handle
B Plastic Offset Handwheel
- Folding Type
C Five Spoked Handwheel
U
D
L
R
Not pecified (w/)

N (w/o)
170 62 20 4 294 270 43 43 81 107 109.5 67 122 124.5 82 122 124.5 82 120 75 170 7.3 7.3 7.6
220 112 220 8.1 8.1 8.4
320 212 9.2 9.2 9.5
370 262 9.7 9.7 10
420 312 150 105 350 11.5 11.5 11.8
470 362 12.0 12.0 12.3
[ ! ]For Handwheels, >>Click here, Click here.For Lead Screws and Nuts, >>Click here, Click here.For Linear Guides, >>Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KULF20-A-D-[170,​220,​320,​370,​420,​470]
KULF20-A-D-N-[170,​220,​320,​370,​420,​470]
KULF20-A-L-[170,​220,​320,​370,​420,​470]
KULF20-A-L-N-[170,​220,​320,​370,​420,​470]
KULF20-A-R-[170,​220,​320,​370,​420,​470]
KULF20-A-R-N-[170,​220,​320,​370,​420,​470]
KULF20-A-U-[170,​220,​320,​370,​420,​470]
KULF20-A-U-N-[170,​220,​320,​370,​420,​470]
KULF20-B-D-[170,​220,​320,​370,​420,​470]
KULF20-B-D-N-[170,​220,​320,​370,​420,​470]
KULF20-B-L-[170,​220,​320,​370,​420,​470]
KULF20-B-L-N-[170,​220,​320,​370,​420,​470]
KULF20-B-R-[170,​220,​320,​370,​420,​470]
KULF20-B-R-N-[170,​220,​320,​370,​420,​470]
KULF20-B-U-[170,​220,​320,​370,​420,​470]
KULF20-B-U-N-[170,​220,​320,​370,​420,​470]
KULF20-C-D-[170,​220,​320,​370,​420,​470]
KULF20-C-D-N-[170,​220,​320,​370,​420,​470]
KULF20-C-L-[170,​220,​320,​370,​420,​470]
KULF20-C-L-N-[170,​220,​320,​370,​420,​470]
KULF20-C-R-[170,​220,​320,​370,​420,​470]
KULF20-C-R-N-[170,​220,​320,​370,​420,​470]
KULF20-C-U-[170,​220,​320,​370,​420,​470]
KULF20-C-U-N-[170,​220,​320,​370,​420,​470]
Part NumberMinimum order quantityVolume DiscountDays to Ship Handwheel Type Handle direction specification Lift Table Frame Height [H]
(mm)
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)DProvided170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)DNone170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)LProvided170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)LNone170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)RProvided170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)RNone170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)UProvided170 ~ 470
1 Piece(s)

15 Days or more

A (Plastic Offset Handwheel)UNone170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)DProvided170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)DNone170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)LProvided170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)LNone170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)RProvided170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)RNone170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)UProvided170 ~ 470
1 Piece(s)

15 Days or more

B (Plastic Offset Handwheel Folding Type)UNone170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)DProvided170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)DNone170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)LProvided170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)LNone170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)RProvided170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)RNone170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)UProvided170 ~ 470
1 Piece(s)

15 Days or more

C (5-Spoke Handwheel)UNone170 ~ 470
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handwheel Type Handle direction specification Lift Table Frame Height [H]
(mm)

Loading...

  1. 1

More Information

Manually Operated Units -Lifting Type- -Handwheel Direction Configurable-:Related Image

Manually Operated Units -Lifting Type- -Handwheel Direction Configurable-:Related Image

Example

Manually Operated Units -Lifting Type- -Handwheel Direction Configurable-:Related Image
Manually Operated Units -Lifting Type- -Handwheel Direction Configurable-:Related Image
Scale >> Click here
Nut >> Click here
Leveling Mount >> Click here

Basic Information

Load Capacity (Range)(N) 100.1 or More Travel (Z Direction) Range(mm) ±20mm~ Feeding Method Lead Screw
Table Size (Length) L(mm) 100 Table Size (Width) W(mm) 150 Table Material 6063 Aluminum Alloy
Table Surface Treatment Clear Anodize Thread Diameter(mm) 20

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support