(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Allows to select the orientation of the handle freely, and thus, is suitable for use in limited spaces.
Part Number
Configured Part Number is shown.
Parts | Frame | Table | Lead Screws | Lead Screw Nut |
[ M ]Material | Aluminum Alloy | Aluminum Alloy | 1045 Carbon Steel | Brass |
[ S ]Surface Treatment | Clear Anodize | Clear Anodize | Black Oxide | - |
Parts | Nut Bracket | Side Plate | Bevel Gear | Cover |
[ M ]Material | Aluminum Alloy | Aluminum Alloy | 1045 Carbon Steel | 304 Stainless Steel |
[ S ]Surface Treatment | Clear Anodize | Clear Anodize | - | - |
Part Number | - | Handwheel Type | - | Handwheel Orientation | - | L |
KUEF20 | - | A | - | L | - | 320 |
Part Number | Handwheel Type | Handwheel Orientation Configurable | Base Length L (mm) | Effective Stroke St(mm) | Lead Screw | Allowable Load (N) | Allowable Moment (N • m) | Handwheel Type | Base Mounting Hole | Mass (kg) | ||||||||||||||||
Type | No. | Thread Dia. | Lead | Horizontal | Vertical | Ma | Mb | Mc | A | B | C | S | Q (Number of Holes) | Handwheel Type | ||||||||||||
E | F | G | E | F | G | E | F | G | A | B | C | |||||||||||||||
KUEF | 20 | A Plastic Handle B Plastic Offset Handwheel - Folding Type C Five Spoked Handwheel | U D L R | 170 | 53 | 20 | 4 | 490 | 98 | 14 | 14 | 27 | 107 | 109.5 | 67 | 122 | 124.5 | 82 | 122 | 124.5 | 82 | 150 | 4 | 4.7 | 4.7 | 5 |
220 | 103 | 200 | 5.2 | 5.2 | 5.5 | |||||||||||||||||||||
320 | 203 | 150 | 6 | 6.2 | 6.2 | 6.5 | ||||||||||||||||||||
370 | 253 | 175 | 6.7 | 6.7 | 7 | |||||||||||||||||||||
420 | 303 | 200 | 7.2 | 7.2 | 7.5 | |||||||||||||||||||||
470 | 353 | 150 | 8 | 7.7 | 7.7 | 7.7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KUEF20-A-D-[170,220,320,370,420,470] |
KUEF20-A-L-[170,220,320,370,420,470] |
KUEF20-A-R-[170,220,320,370,420,470] |
KUEF20-A-U-[170,220,320,370,420,470] |
KUEF20-B-D-[170,220,320,370,420,470] |
KUEF20-B-L-[170,220,320,370,420,470] |
KUEF20-B-R-[170,220,320,370,420,470] |
KUEF20-B-U-[170,220,320,370,420,470] |
KUEF20-C-D-[170,220,320,370,420,470] |
KUEF20-C-L-[170,220,320,370,420,470] |
KUEF20-C-R-[170,220,320,370,420,470] |
KUEF20-C-U-[170,220,320,370,420,470] |
Loading...
Load Capacity (Range)(N) | 50.1~100 | Travel Distance (X Distance)(mm) | ±51~ (travel 101mm~) | Feeding Method | Handle |
---|---|---|---|---|---|
Table Size (Length) L(mm) | 100 | Table Size (Width) W(mm) | 150 | Table Material | 6063 Aluminum Alloy |
Table Surface Treatment | Clear Anodize | Thread Diameter(mm) | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy