(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - U-Groove, Double-Sealed, Stainless Steel.

Deep Groove Ball Bearings - U-Groove, Double-Sealed, Stainless Steel.

Click this image to zoom it.

  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
For complete product overview and details on Deep Groove Ball Bearing - U Groove, Stainless Steel (MISUMI) see the sections below:

  • inCAD Components

PDFP.2019-1049

Unit examples related to this product

Part Number

Configured Part Number is shown.

Stainless Steel Deep Groove Bearings - U Groove:Related Image
・Materials
[ M ] Material: 440C Stainless Steel

Specifications

Part Number-D
SZV3
SZU3
-
-
12
12
Part NumberDBUDUR (Groove Radius)C ChamferBasic Load RatingRelative DimensionsMass
(g) (Reference)
TypedCr (Dynamic) NCo (Static) NDs
(min)
dh
(max)
SZU3124101.15(0.25)5421864.57.51.2
314121.8
412105.51.1
414121.8
616146502357.5102.1
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SZU3-12
SZU3-14
SZU4-12
SZU4-14
SZU6-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10312542186
1 Piece(s)Available

8 Days or more

10314542186
1 Piece(s)Available

Same day

Stock

10412542186
1 Piece(s)Available

8 Days or more

10414542186
1 Piece(s)Available

Same day

Stock

10616650235
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

Loading...

  1. 1

Example

Stainless Steel Deep Groove Bearings - U Groove:Related Image

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Grooved Precision Class 0 Width B (or T)(mm) 4
Specifications, Environment Standard Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.