(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Small with Flange, Double-Sealed.

Deep Groove Ball Bearings - Small with Flange, Double-Sealed.

Click this image to zoom it.

  • Volume Discount

For complete product overview and details on Small Deep Groove Ball Bearing - Double Shielded, Flanged, Stainless Steel (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Due to the high demand of components, some products may have a delivery time impact or are temporarily unavailable to be sold.
Small Deep Groove Ball Bearings - Double Shielded with Flange, Stainless Steel:Related Image
・Materials
[ M ] Material: 440C Stainless Steel

Specifications

Small Deep Groove Ball Bearings - Double Shielded with Flange, Stainless Steel:Related Image
Part NumberdDBD1Cr
(min)
Basic Load RatingAllowable Rotational Speed
rpm
(Reference)
Relative DimensionsMass
(g)
(Reference)
Cr (Dynamic) NCor (Static) NDs
(min)
R
(max.)
SFL682ZZ252.36.10.60.0814340850002.70.080.22
SFL692ZZ63.07.50.80.1528179750003.00.150.48
SFL602ZZ73.58.50.9328102600003.20.150.71
SFL682AZZ2.562.67.10.80.0817859710003.70.080.36
SFL692AZZ73.58.50.90.15328102630003.850.150.68
SFL673ZZ362.57.20.60.117759710003.60.080.33
SFL683ZZ738.10.80.1331104630003.90.10.53
SFL693ZZ849.50.90.15474144600004.20.150.97
SFL603ZZ9510.51485151560001.63
SFL623ZZ10411.510.15536175500001.86
SFL674ZZ472.58.20.60.121786600004.60.080.35
SFL684ZZ9410.310.1544179530005.00.11.14
SFL694ZZ1112.510.15545182480005.20.151.96
SFL604ZZ1213.50.2813276480005.60.22.53
SFL624ZZ135151105388400000.23.53
SFL675ZZ582.59.20.60.0818572530000.080.41
SFL685ZZ11512.510.15607225450006.20.152.18
SFL695ZZ134150.2915344430006.60.22.84
SFL605ZZ145161105404400003.85
SFL625ZZ165180.31469536360007.70.35.3
SFL676ZZ610311.20.60.1421174450006.60.10.77
SFL686ZZ135151.10.15918352400007.00.153.04
SFL696ZZ15171.20.21139418400007.60.24.26
SFL606ZZ176190.319216683800080.36.61
SFL626ZZ196221.519857083200089.09
SFL678ZZ8123.513.60.80.1462219400008.80.11.15
SFL688ZZ165181.10.21368568360009.60.24.47
SFL698ZZ196221.50.3190172836000100.3 8.3
SFL608ZZ22725279911033400013
SFL6700ZZ1015416.50.80.156843481500010.30.152.1
SFL6800ZZ1952110.3145967237000120.36.1
SFL6900ZZ226251.5215610183400013.211.1
SFL6701ZZ1218419.50.80.27874241300012.40.23.4
SFL6901ZZ24626.51.50.32453117331000140.313.2
SFL6702ZZ1521422.50.80.27964661100015.40.23.9
SFL6802ZZ245261.10.31762100228000170.38.3
SFL6902ZZ28730.51.536721807260001719.9
■Non-Standard Size
Part NumberdDBD1Cr
(min)
Basic Load RatingAllowable Rotational Speed
rpm
(Reference)
Relative DimensionsMass
(g)
(Reference)
Cr (Dynamic) NCor (Static) NDs
(min)
R
(max.)
SMFL104ZZ410411.60.80.15604216500005.90.21.5
SMFL105ZZ510411.60.80.153661355000060.151.38
SMFL126ZZ612413.60.80.15608234430007.20.151.86
SMFL148ZZ814415.60.80.15694308380009.260.152.42
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SFL602ZZ
SFL603ZZ
SFL604ZZ
SFL605ZZ
SFL606ZZ
SFL608ZZ
SFL623ZZ
SFL624ZZ
SFL625ZZ
SFL626ZZ
SFL6700ZZ
SFL6701ZZ
SFL6702ZZ
SFL673ZZ
SFL674ZZ
SFL675ZZ
SFL676ZZ
SFL678ZZ
SFL6800ZZ
SFL6802ZZ
SFL682AZZ
SFL682ZZ
SFL683ZZ
SFL684ZZ
SFL685ZZ
SFL686ZZ
SFL688ZZ
SFL6900ZZ
SFL6901ZZ
SFL6902ZZ
SFL692AZZ
SFL692ZZ
SFL693ZZ
SFL694ZZ
SFL695ZZ
SFL696ZZ
SFL698ZZ
SMFL104ZZ
SMFL105ZZ
SMFL126ZZ
SMFL148ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10273.532860000102
1 Piece(s)Available

8 Days or more

1039548556000151
1 Piece(s)Available

8 Days or more

10412481348000276
1 Piece(s)Available

8 Days or more

105145110540000404
1 Piece(s)Available

8 Days or more

106176192138000668
1 Piece(s)Available

Same day

Stock

1082272799340001103
1 Piece(s)Available

8 Days or more

10310453650000175
1 Piece(s)Available

8 Days or more

104135110540000388
1 Piece(s)Available

8 Days or more

105165146936000536
1 Piece(s)Available

8 Days or more

106196198532000708
1 Piece(s)Available

8 Days

Stock

101015468415000348
1 Piece(s)Available

8 Days or more

101218478713000424
1 Piece(s)Available

8 Days or more

101521479611000466
1 Piece(s)Available

8 Days or more

10362.51777100059
1 Piece(s)Available

8 Days or more

10472.52176000086
1 Piece(s)Available

8 Days or more

10582.51855300072
1 Piece(s)Available

8 Days or more

10610342145000174
1 Piece(s)Available

Same day

Stock

108123.546240000219
1 Piece(s)Available

8 Days or more

1010195145937000672
1 Piece(s)Available

8 Days or more

10152451762280001002
1 Piece(s)Available

8 Days or more

102.562.62087100074
1 Piece(s)Available

8 Days or more

10252.31438500040
1 Piece(s)Available

8 Days or more

1037333163000104
1 Piece(s)Available

Same day

Stock

1049454453000179
1 Piece(s)Available

Same day

Stock

10511560745000225
1 Piece(s)Available

Same day

Stock

10613591840000352
1 Piece(s)Available

8 Days or more

108165136836000568
1 Piece(s)Available

Same day

Stock

10102262156340001018
1 Piece(s)Available

8 Days or more

10122462453310001173
1 Piece(s)Available

8 Days or more

10152873672260001807
1 Piece(s)Available

8 Days or more

102.573.538563000127
1 Piece(s)Available

8 Days or more

102632817500079
1 Piece(s)Available

8 Days or more

1038447460000144
1 Piece(s)Available

8 Days or more

10411454548000182
1 Piece(s)Available

8 Days or more

10513491543000344
1 Piece(s)Available

8 Days or more

106155113940000418
1 Piece(s)Available

8 Days or more

108196190136000728
1 Piece(s)Available

8 Days or more

10410460450000216
1 Piece(s)Available

8 Days or more

10510436650000135
1 Piece(s)Available

8 Days or more

10612460843000234
1 Piece(s)Available

8 Days or more

10814469438000308

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Flanged Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support