(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Small, Stainless Steel, Double-Sealed.

Deep Groove Ball Bearings - Small, Stainless Steel, Double-Sealed.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Small Deep Groove Ball Bearing - Double Shielded, Stainless Steel (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Due to the high demand of components, some products may have a delivery time impact or are temporarily unavailable to be sold.
Deep Groove Ball Bearings - Double Shielded, Stainless Steel:Related Image
・Materials
[ M ] Material: 440C Stainless Steel

Specifications

Part Number
SB636ZZ
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass (g) (Reference)
Cr (Dynamic) NCor (Static) NDs
(min)
dh
(max)
R
(max)
SB682ZZ252.30.0814340850002.73.90.080.17
SB692ZZ63.00.1528179750003.04.80.150.38
SB602ZZ73.5328102600003.25.80.58
SB682AZZ2.562.60.0817859710003.74.90.080.29
SB692AZZ73.50.15328102630003.855.650.150.55
SB673ZZ362.50.117859710003.65.40.080.2
SB683ZZ73331104630003.95.80.10.45
SB693ZZ840.15474144600004.26.80.150.83
SB603ZZ95485151560007.81.45
SB623ZZ104536175500008.81.66
SB633ZZ1350.21105388400004.611.40.23.33
SB674ZZ472.50.121786600006.40.080.28
SB684ZZ94544179530005.07.80.11.01
SB694ZZ110.15607220480005.29.80.151.75
SB604ZZ120.28132765.610.40.22.29
SB624ZZ13511053864000011.43.04
SB634ZZ160.31139418360006140.35.21
SB675ZZ582.50.117472530005.87.40.10.34
SB685ZZ1150.15607225450006.29.80.21.96
SB695ZZ1340.2915344430006.611.42.5
SB605ZZ14511054044000012.43.48
SB625ZZ160.31470536360007140.34.86
SB635ZZ196198670832000178.34
SB676ZZ61030.1396174450007.049.30.10.68
SB686ZZ1350.15918352400007.011.80.22.69
SB696ZZ150.211394187.613.43.72
SB606ZZ1760.31921668380008150.36.08
SB626ZZ19198670832000177.94
SB636ZZ22728331138300002014.5
SB678ZZ8123.50.1434219400009.0511.330.10.97
SB688ZZ1650.21368568360009.614.40.24.02
SB698ZZ1960.3190172810170.37.18
SB608ZZ22727991103340002012
SB628ZZ24828331138280002217
SB638ZZ289387915862630.3
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SB602ZZ
SB603ZZ
SB604ZZ
SB605ZZ
SB606ZZ
SB608ZZ
SB623ZZ
SB624ZZ
SB625ZZ
SB626ZZ
SB628ZZ
SB633ZZ
SB634ZZ
SB635ZZ
SB636ZZ
SB638ZZ
SB673ZZ
SB674ZZ
SB675ZZ
SB676ZZ
SB678ZZ
SB682AZZ
SB682ZZ
SB683ZZ
SB684ZZ
SB685ZZ
SB686ZZ
SB688ZZ
SB692AZZ
SB692ZZ
SB693ZZ
SB694ZZ
SB695ZZ
SB696ZZ
SB698ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10273.532860000102
1 Piece(s)Available

Same day

Stock

1039548556000151
1 Piece(s)Available

Same day

Stock

10412481348000276
1 Piece(s)Available

Same day

Stock

105145110540000404
1 Piece(s)Available

Same day

Stock

106176192138000668
1 Piece(s)Available

Same day

Stock

1082272799340001103
1 Piece(s)Available

Same day

Stock

10310453650000175
1 Piece(s)Available

Same day

Stock

104135110540000386
1 Piece(s)Available

Same day

Stock

105165147036000536
1 Piece(s)Available

Same day

Stock

106196198632000708
1 Piece(s)Available

Same day

Stock

1082482833280001138
1 Piece(s)Available

8 Days or more

103135110540000388
1 Piece(s)Available

Same day

Stock

104165113936000418
1 Piece(s)Available

Same day

Stock

105196198632000708
1 Piece(s)Available

Same day

Stock

1062272833300001138
1 Piece(s)Available

8 Days or more

1082893879280001586
1 Piece(s)Available

Same day

Stock

10362.51787100059
1 Piece(s)Available

Same day

Stock

10472.52176000086
1 Piece(s)Available

8 Days or more

10582.51745300072
1 Piece(s)Available

Same day

Stock

10610339645000174
1 Piece(s)Available

Same day

Stock

108123.543440000219
1 Piece(s)Available

Same day

Stock

102.562.61787100059
1 Piece(s)Available

Same day

Stock

10252.31438500040
1 Piece(s)Available

Same day

Stock

1037333163000104
1 Piece(s)Available

Same day

Stock

1049454453000179
1 Piece(s)Available

Same day

Stock

10511560745000225
1 Piece(s)Available

Same day

Stock

10613591840000352
1 Piece(s)Available

Same day

Stock

108165136836000568
1 Piece(s)Available

Same day

Stock

102.573.532863000102
1 Piece(s)Available

Same day

Stock

102632817500079
1 Piece(s)Available

Same day

Stock

1038447460000144
1 Piece(s)Available

Same day

Stock

10411460748000220
1 Piece(s)Available

Same day

Stock

10513491543000344
1 Piece(s)Available

Same day

Stock

106155113940000418
1 Piece(s)Available

Same day

Stock

108196190136000728

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.