(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Deep Groove Ball Bearings - Contact Seals, Stainless Steel.

Deep Groove Ball Bearings - Contact Seals, Stainless Steel.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Deep Groove Ball Bearings - Contact Seals, Stainless Steel.
  • Deep Groove Ball Bearings - Contact Seals, Stainless Steel.
  • Volume Discount
  • Lead Time Reduction

For complete product overview and details on Deep Groove Ball Bearing - Non-Contact Sealed, Contact Sealed, Stainless Steel (MISUMI) see the sections below:

  • inCAD Components
Deep Groove Ball Bearings - Non-Contact Sealed / Contact Sealed, Stainless Steel:Related Image
For features of Rubber Seal, see >> Click here.
・Materials
[ M ] Material: 440C Stainless Steel *NBR Nitrile Rubber (Nitrile Rubber) for Seals.

Specifications

Part Number
SB6004DDU
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g)(Reference)
Cr (Dynamic) kNCo (Static) kNDsdh
(max)
R
(max)
(min)(max)
SB6000DDU102680.33.91.58220001213240.318
SB6200DDU3090.64.351.91180001416260.632
SB6001DDU122880.34.351.891800015.5260.322
SB6201DDU32100.65.82.44170001617280.637
SB6002DDU153290.34.752.27150001719300.331
SB6202DDU35110.66.52.98140001920.5310.645
SB6003DDU1735100.35.12.61300021.5330.341
SB6203DDU40120.68.153.85120002123.5360.667
SB6004DDU20427.954110002425.53868
SB6204DDU4714110.95.25110002526.5421107
SB6005DDU25120.68.554.6595002930430.679
SB6205DDU5215111.96.390003032471129
SB6006DDU30551311.36.680003536.550116
SB6206DDU621616.59.05750038.557199
SB6007DDU351413.68.267004041.5151
SB6207DDU72171.121.812.2630041.544.565.5284
SB6008DDU406815114.29.2560004547.563190
SB6208DDU80181.124.814.3560046.550.573.5366
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SB6000DDU
SB6001DDU
SB6002DDU
SB6003DDU
SB6004DDU
SB6005DDU
SB6006DDU
SB6007DDU
SB6008DDU
SB6200DDU
SB6201DDU
SB6202DDU
SB6203DDU
SB6204DDU
SB6205DDU
SB6206DDU
SB6207DDU
SB6208DDU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10102683900220001580
1 Piece(s)Available

8 Days or more

10122884350180001890
1 Piece(s)Available

8 Days or more

10153294750150002270
1 Piece(s)Available

8 Days or more

101735105100130002600
1 Piece(s)Available

8 Days or more

102042127950110004000
1 Piece(s)Available

8 Days or more

10254712855095004650
1 Piece(s)Available

8 Days or more

103055131130080006600
1 Piece(s)Available

8 Days or more

103562141360067008200
1 Piece(s)Available

8 Days or more

104068151420060009250
1 Piece(s)Available

8 Days or more

10103094350180001910
1 Piece(s)Available

8 Days or more

101232105800170002440
1 Piece(s)Available

8 Days or more

101535116500140002980
1 Piece(s)Available

8 Days or more

101740128150120003850
1 Piece(s)Available

8 Days or more

1020471410900110005250
1 Piece(s)Available

8 Days or more

102552151190090006300
1 Piece(s)Available

8 Days or more

103062161650075009050
1 Piece(s)Available

8 Days or more

1035721721800630012200
1 Piece(s)Available

8 Days or more

1040801824800560014300

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Rubber Seal Type
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard / Dust Resistant
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Contact Sealed

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.