(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Double-Sealed, Clearance Class C3.

Deep Groove Ball Bearings - Double-Sealed, Clearance Class C3.
  • Volume Discount

For complete product overview and details on Deep Groove Ball Bearing - Double Shielded, C3 Clearance (MISUMI) see the sections below:

  • inCAD Components

PDFP.2019-1025

Unit examples related to this product
Deep Groove Ball Bearings - Double Shielded with C3 Clearance:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B6004ZZC3
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCo
(Static)
kN
Dsdh
(max)
R
(max)
(min)(max)
B6000ZZC3102680.34.551.97300001213240.318
B6200ZZC33090.65.12.39240001416260.632
B6300ZZC335110.68.13.452200016.53152
B6001ZZC3122880.35.12.372800015.5260.322
B6201ZZC332100.66.83.05220001617280.637
B6301ZZC3371219.74.220000171832160
B6002ZZC3153290.35.62.832400019300.331
B6202ZZC335110.67.653.75200001920.5310.645
B6302ZZC34213111.45.45170002022.537183
B6003ZZC31735100.363.25220001921.5330.341
B6203ZZC340120.69.554.8170002123.5360.667
B6303ZZC34714113.66.65150002225.5421113
B6004ZZC32042120.69.45180002425.5380.668
B6204ZZC34714112.86.6150002526.5421107
B6304ZZC352151.115.97.91400026.52845.5145
B6005ZZC32547120.610.15.85150002930430.679
B6205ZZC352151147.85130003032471129
B6305ZZC362171.120.611.21100031.53655.5235
B6006ZZC3305513113.28.3130003536.550116
B6206ZZC3621619.511.31100038.557199
B6306ZZC372191.126.715950036.542.565.5345
B6007ZZC335621411610.3110004041.557151
B6207ZZC372171.125.715.3950041.544.565.5284
B6307ZZC380211.533.519.285004347721.5464
B6008ZZC3406815116.811.5100004547.5631190
B6208ZZC380181.129.117.9850046.550.573.5366
B6308ZZC390231.540.52475004853821.5636
B6009ZZC3457516120.915.290005053.5701241
B6209ZZC385191.131.520.4750051.555.578.5420
B6309ZZC3100251.5533267005361.5921.5829
B6010ZZC3508016121.816.685005558.5751261
B6210ZZC390201.13523.2710056.56083.5459
B6310ZZC31102726238.56000596810121060
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B6000ZZC3
B6001ZZC3
B6002ZZC3
B6003ZZC3
B6004ZZC3
B6005ZZC3
B6006ZZC3
B6007ZZC3
B6008ZZC3
B6009ZZC3
B6010ZZC3
B6200ZZC3
B6201ZZC3
B6202ZZC3
B6203ZZC3
B6204ZZC3
B6205ZZC3
B6206ZZC3
B6207ZZC3
B6208ZZC3
B6209ZZC3
B6210ZZC3
B6300ZZC3
B6301ZZC3
B6302ZZC3
B6303ZZC3
B6304ZZC3
B6305ZZC3
B6306ZZC3
B6307ZZC3
B6308ZZC3
B6309ZZC3
B6310ZZC3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10102684550300001970
1 Piece(s)Available

8 Days or more

10122885100280002370
1 Piece(s)Available

8 Days or more

10153295600240002830
1 Piece(s)Available

8 Days or more

101735106000220003250
1 Piece(s)Available

8 Days or more

102042129400180005000
1 Piece(s)Available

8 Days or more

1025471210100150005850
1 Piece(s)Available

8 Days or more

1030551313200130008300
1 Piece(s)Available

8 Days or more

10356214160001100010300
1 Piece(s)Available

8 Days or more

10406815168001000011500
1 Piece(s)Available

8 Days or more

1045751620900900015200
1 Piece(s)Available

8 Days or more

1050801621800850016600
1 Piece(s)Available

8 Days or more

10103095100240002390
1 Piece(s)Available

8 Days or more

101232106800220003050
1 Piece(s)Available

8 Days or more

101535117650200003750
1 Piece(s)Available

8 Days or more

101740129550170004800
1 Piece(s)Available

8 Days or more

1020471412800150006600
1 Piece(s)Available

Same day

Stock

1025521514000130007850
1 Piece(s)Available

8 Days or more

10306216195001100011300
1 Piece(s)Available

8 Days or more

1035721725700950015300
1 Piece(s)Available

8 Days or more

1040801829100850017900
1 Piece(s)Available

8 Days or more

1045851931500750020400
1 Piece(s)Available

8 Days or more

1050902035000710023200
1 Piece(s)Available

8 Days or more

101035118100220003450
1 Piece(s)Available

8 Days or more

101237129700200004200
1 Piece(s)Available

8 Days or more

1015421311400170005450
1 Piece(s)Available

8 Days or more

1017471413600150006650
1 Piece(s)Available

8 Days or more

1020521515900140007900
1 Piece(s)Available

8 Days or more

10256217206001100011200
1 Piece(s)Available

8 Days or more

1030721926700950015000
1 Piece(s)Available

13 Days or more

1035802133500850019200
1 Piece(s)Available

8 Days or more

1040902340500750024000
1 Piece(s)Available

11 Days or more

10451002553000670032000
1 Piece(s)Available

8 Days or more

10501102762000600038500

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.