(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - With retaining ring and double-sealed, stainless steel.

Deep Groove Ball Bearings - With retaining ring and double-sealed, stainless steel.
  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Flanged Deep Groove Ball Bearing - Double Shielded, Stainless Steel (MISUMI) see the sections below:

  • inCAD Components
Deep Groove Ball Bearings - Double Shielded with Flange, Stainless Steel:Related Image
・Materials
[ M ] Material: 440C Stainless Steel

Specifications

Part Number
SB6200ZZNR


Part NumberdDBr
(min)
r1
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Retaining Ring Dim.Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCor
(Static)
kN
D1
(max)
f
(max)
Dsdh
(max)
R
(max)
Dx
(min)
Cy
(max)
Cz
(min)
(min)(max)
SB6900ZZNR102260.30.32.71.273100024.80.71213200.325.51.50.710
SB6000ZZNR2684.551.962800028.70.8413.52429.41.90.919
SB6200ZZNR3090.60.65.12.392400034.71.121416260.635.52.91.232
SB6901ZZNR122460.30.32.891.462800026.80.715220.327.51.50.711
SB6001ZZNR2885.12.392400030.70.84162631.51.90.921
SB6201ZZNR32100.60.66.83.052200036.71.121617280.637.52.91.237
SB6902ZZNR152870.30.34.32.252300030.80.851718260.331.51.90.916
SB6002ZZNR3295.62.842100036.71.12193037.52.91.231
SB6202ZZNR35110.60.67.653.752000039.71920310.640.545
SB6903ZZNR173070.30.34.62.562100032.80.8520280.333.51.90.917
SB6003ZZNR351063.251900039.71.12213340.52.91.241
SB6203ZZNR40120.60.69.64.81700044.62122360.645.565
SB6904ZZNR203790.30.36.43.71800039.80.852224350.340.52.30.938
SB6004ZZNR42120.60.69.45.051600046.31.122425380.6472.91.267
SB6204ZZNR47141112.86.651400052.7252742153.53.3104
SB6905ZZNR254290.30.374.551500044.80.852729400.345.52.30.944
SB6005ZZNR47120.60.610.15.851400052.71.122930430.653.52.91.280
SB6205ZZNR521511147.91300057.9303247158.53.3133
SB6006ZZNR30551313.28.31200060.735375061.52.9116
SB6206ZZNR621619.511.31100067.71.735395768.54.61.7199
SB6007ZZNR3562140.51610.31000067.74041.55768.53.4151
SB6008ZZNR40681516.811.6920074.64547.563763.8190
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SB6000ZZNR
SB6001ZZNR
SB6002ZZNR
SB6003ZZNR
SB6004ZZNR
SB6005ZZNR
SB6006ZZNR
SB6007ZZNR
SB6008ZZNR
SB6200ZZNR
SB6201ZZNR
SB6202ZZNR
SB6203ZZNR
SB6204ZZNR
SB6205ZZNR
SB6206ZZNR
SB6900ZZNR
SB6901ZZNR
SB6902ZZNR
SB6903ZZNR
SB6904ZZNR
SB6905ZZNR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10102684550280001960
1 Piece(s)Available

8 Days or more

10122885100240002390
1 Piece(s)Available

8 Days or more

10153295600210002840
1 Piece(s)Available

8 Days or more

101735106000190003250
1 Piece(s)Available

8 Days or more

102042129400160005050
1 Piece(s)Available

8 Days or more

1025471210100140005850
1 Piece(s)Available

8 Days or more

1030551313200120008300
1 Piece(s)Available

8 Days or more

10356214160001000010300
1 Piece(s)Available

8 Days or more

1040681516800920011600
1 Piece(s)Available

8 Days or more

10103095100240002390
1 Piece(s)Available

8 Days or more

101232106800220003050
1 Piece(s)Available

8 Days or more

101535117650200003750
1 Piece(s)Available

8 Days or more

101740129600170004800
1 Piece(s)Available

8 Days or more

1020471412800140006650
1 Piece(s)Available

8 Days or more

1025521514000130007900
1 Piece(s)Available

8 Days or more

10306216195001100011300
1 Piece(s)Available

8 Days or more

10102262700310001270
1 Piece(s)Available

8 Days or more

10122462890280001460
1 Piece(s)Available

8 Days or more

10152874300230002250
1 Piece(s)Available

8 Days or more

10173074600210002560
1 Piece(s)Available

8 Days or more

10203796400180003700
1 Piece(s)Available

8 Days or more

10254297000150004550

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape With Retaining Ring Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.