(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Stainless Steel and Double-Sealed.

Deep Groove Ball Bearings - Stainless Steel and Double-Sealed.
  • On Sale Till 15/12/2024
  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Large Deep Groove Ball Bearing - Double Shielded, Stainless Steel (MISUMI) see the sections below:

  • inCAD Components
Deep Groove Ball Bearings - Double Shielded, Stainless Steel:Related Image
・Materials
[ M ] Material: 440C Stainless Steel

Specifications

Part Number
SB6303ZZ
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCor (Static) kNDsdh
(max)
R
(max)
(min)(max)
SB6700ZZ101540.20.680.341500010.411.2114.20.22
SB6800ZZ1950.31.460.67340001212.5170.35
SB6900ZZ2262.291.023200013209
SB6000ZZ2683.871.583000013.52419
SB6200ZZ3090.64.351.91240001416260.632
SB6300ZZ35116.872.752100016.53152
SB6701ZZ121840.20.730.421300012.413.8616.70.23
SB6801ZZ2150.31.630.83320001414.5190.36
SB6901ZZ2462.451.1830000152211
SB6001ZZ2884.351.9127000162621
SB6201ZZ32100.65.782.44220001617280.637
SB6301ZZ371218.243.36190001718321.060
SB6702ZZ152140.20.740.461100015.416.8619.70.24
SB6802ZZ2450.31.761.00270001717.5220.37
SB6902ZZ2873.671.81260002616
SB6002ZZ3294.762.2723000193030
SB6202ZZ35110.66.502.96190001920310.645
SB6302ZZ421319.714.37170002022.5371.083
SB6703ZZ172340.20.850.52950017.418.8621.10.24
SB6803ZZ2650.31.901.16250001919.5240.38
SB6903ZZ3073.902.0523000202818
SB6003ZZ35105.092.6320000213339
SB6203ZZ40120.68.133.85170002123360.666
SB6303ZZ4714111.55.33150002225.5421.0113
SB6704ZZ202740.21.120.57850020.422.3625.50.26
SB6804ZZ3270.33.411.97200002222.5300.319
SB6904ZZ3795.422.9519000243536
SB6004ZZ42120.67.994.00170002426380.669
SB6204ZZ47141.010.885.28140002528421.0106
SB6304ZZ52151.113.496.311300026.545.5145
SB6805ZZ253770.33.662.351800027350.322
SB6905ZZ4295.603.6316000294042
SB6005ZZ47120.68.594.68150002930.5430.680
SB6205ZZ52151.011.906.32120003032471.0128
SB6305ZZ62171.117.499.061100031.53655.5235
SB6806ZZ304270.33.862.72150003233400.326
SB6906ZZ4796.154.0114000344548
SB6006ZZ55131.011.206.64120003537501.0116
SB6206ZZ621616.609.04100003957199
SB6306ZZ72191.122.6312.08920036.542.565.5345
SB6807ZZ354770.34.023.06130003738450.329
SB6907ZZ55100.69.276.25120003940510.674
SB6007ZZ62141.013.568.25110004042571.0155
SB6207ZZ72171.121.8112.36900041.54565.5288
SB6808ZZ405270.34.183.34120004243500.333
SB6908ZZ62120.611.637.97110004445580.6110
SB6008ZZ68151.014.259.2295004547631.0190
SB6208ZZ80181.124.7314.33820046.55173.5366
SB6809ZZ455870.35.204.30110004747.5560.338
SB6909ZZ68120.611.988.6695004950640.6126
SB6009ZZ7516115.159.688005053.5701.0241
SB6209ZZ85191.127.7916.3750051.555.578.5420
SB6810ZZ506570.35.614.8095005252.5630.350
SB6910ZZ72120.612.359.3590005455680.6135
SB6010ZZ80161.018.5014.10830055.057.575.01.0261
SB6210ZZ90201.129.8019.70700056.560.083.5454
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SB6000ZZ
SB6001ZZ
SB6002ZZ
SB6003ZZ
SB6004ZZ
SB6005ZZ
SB6006ZZ
SB6007ZZ
SB6008ZZ
SB6009ZZ
SB6010ZZ
SB6200ZZ
SB6201ZZ
SB6202ZZ
SB6203ZZ
SB6204ZZ
SB6205ZZ
SB6206ZZ
SB6207ZZ
SB6208ZZ
SB6209ZZ
SB6210ZZ
SB6300ZZ
SB6301ZZ
SB6302ZZ
SB6303ZZ
SB6304ZZ
SB6305ZZ
SB6306ZZ
SB6700ZZ
SB6701ZZ
SB6702ZZ
SB6703ZZ
SB6704ZZ
SB6800ZZ
SB6801ZZ
SB6802ZZ
SB6803ZZ
SB6804ZZ
SB6805ZZ
SB6806ZZ
SB6807ZZ
SB6808ZZ
SB6809ZZ
SB6810ZZ
SB6900ZZ
SB6901ZZ
SB6902ZZ
SB6903ZZ
SB6904ZZ
SB6905ZZ
SB6906ZZ
SB6907ZZ
SB6908ZZ
SB6909ZZ
SB6910ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

10102683870300001580
1 Piece(s)Available

Same day

Stock

10122884350270001910
1 Piece(s)Available

Same day

Stock

10153294760230002270
1 Piece(s)Available

Same day

Stock

101735105090200002630
1 Piece(s)Available

Same day

Stock

102042127990170004000
1 Piece(s)Available

Same day

Stock

102547128590150004680
1 Piece(s)Available

Same day

Stock

1030551311200120006640
1 Piece(s)Available

Same day

Stock

1035621413560110008250
1 Piece(s)Available

8 Days or more

104068151425095009220
1 Piece(s)Available

8 Days or more

104575161515088009600
1 Piece(s)Available

8 Days or more

1050801618500830014100
1 Piece(s)Available

Same day

Stock

10103094350240001910
1 Piece(s)Available

Same day

Stock

101232105780220002440
1 Piece(s)Available

Same day

Stock

101535116500190002960
1 Piece(s)Available

Same day

Stock

101740128130170003850
1 Piece(s)Available

Same day

Stock

1020471410880140005280
1 Piece(s)Available

Same day

Stock

1025521511900120006320
1 Piece(s)Available

Same day

Stock

1030621616600100009040
1 Piece(s)Available

8 Days or more

1035721721810900012360
1 Piece(s)Available

8 Days or more

1040801824730820014330
1 Piece(s)Available

8 Days or more

1045851927790750016300
1 Piece(s)Available

8 Days or more

1050902029800700019700
1 Piece(s)Available

Same day

Stock

101035116870210002750
1 Piece(s)Available

Same day

Stock

101237128240190003360
1 Piece(s)Available

Same day

Stock

101542139710170004370
1 Piece(s)Available

8 Days or more

1017471411500150005330
1 Piece(s)Available

Same day

Stock

1020521513490130006310
1 Piece(s)Available

8 Days or more

1025621717490110009060
1 Piece(s)Available

8 Days or more

1030721922630920012080
1 Piece(s)Available

Same day

Stock

101015468015000340
1 Piece(s)Available

Same day

Stock

101218473013000420
1 Piece(s)Available

Same day

Stock

101521474011000460
1 Piece(s)Available

Same day

Stock

10172348509500520
1 Piece(s)Available

Same day

Stock

102027411208500570
1 Piece(s)Available

Same day

Stock

1010195146034000670
1 Piece(s)Available

Same day

Stock

1012215163032000830
1 Piece(s)Available

Same day

Stock

10152451760270001000
1 Piece(s)Available

Same day

Stock

10172651900250001160
1 Piece(s)Available

Same day

Stock

10203273410200001970
1 Piece(s)Available

Same day

Stock

10253773660180002350
1 Piece(s)Available

8 Days or more

10304273860150002720
1 Piece(s)Available

Same day

Stock

10354774020130003060
1 Piece(s)Available

8 Days or more

10405274180120003340
1 Piece(s)Available

Same day

Stock

10455875200110004300
1 Piece(s)Available

8 Days or more

1050657561095004800
1 Piece(s)Available

Same day

Stock

10102262290320001020
1 Piece(s)Available

Same day

Stock

10122462450300001180
1 Piece(s)Available

Same day

Stock

10152873670260001810
1 Piece(s)Available

Same day

Stock

10173073900230002050
1 Piece(s)Available

Same day

Stock

10203795420190002950
1 Piece(s)Available

Same day

Stock

10254295600160003630
1 Piece(s)Available

8 Days or more

10304796150140004010
1 Piece(s)Available

8 Days or more

103555109270120006250
1 Piece(s)Available

Same day

Stock

1040621211630110007970
1 Piece(s)Available

8 Days or more

104568121198095008660
1 Piece(s)Available

Same day

Stock

105072121235090009350

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.