(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guide Rail Mounting Hole Caps【100 Pieces Per Package】

Linear Guide Rail Mounting Hole Caps
  • Volume Discount

Prevents foreign substances such as cutting chips from intruding into mounting holes.

  • inCAD Components
Slide Guide Mounting Hole Caps (Pack):Related Image
・Materials
[ M ] Material: Polyacetal (Black)

Specifications

Part Number-L-A
SBLT3
SVP24
PACK-SGLC3
SGU5
-


-
10


100
-


8


Part NumberDPT(d)Qty. per Pkg.
TypeM (Applicable Screw Hole)
PACK-SGLC35.86.21.54.2100 pcs. /pkg.
59.39.737.3
610.811.238.8
[ ! ]PACK-SGLC3 has 4 protrusions.
[ ! ]Prevents foreign substances such as cutting chips from intruding into mounting holes.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-SGLC3
PACK-SGLC5
PACK-SGLC6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Screw Hole M

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

Loading...

  1. 1

Example

Slide Guide Mounting Hole Caps (Pack):Related Image
 

Basic Information

Type Cap

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.