(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clamps Slide Guide Rail and Retains Blocks.
Part Number
Configured Part Number is shown.
Type | Part | [ M ]Material | |
SECK SECWK | ① | Main Body | 304 Stainless Steel |
② | Lever | 304 Stainless Steel | |
③ | Contacts | C28000 Brass |
Part Number |
SECK13 |
Part Number | A | B | C | D | E | F | M | H1 | H2 | ℓ | L | G | Retaining Force (Reference) | |
Type | H | |||||||||||||
SECK | 13 | 38 | 34 | 22 | 12 | 20.5 | 17.5 | M4 | 10 | 5 | 10 | 64 | 46.5 | 70N |
16 | 41 | 34 | 22 | 12 | 22 | 19 | 12 | 6 | 12 | 67 | 48 | 95N | ||
SECWK | 14 | 50 | 34 | 22 | 12 | 26.5 | 23.5 | 11 | 5 | 11 | 76 | 52.5 | 75N | |
16 | 68 | 34 | 20.5 | 13.5 | 35.5 | 32.5 | M5 | 13 | 6 | 13 | 94 | 61.5 | 105N |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SECK13 |
SECK16 |
SECWK14 |
SECWK16 |
Loading...
Type | Clamps |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy