(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Perforated Metals Sheets with Frame - Fixed Dimension

Perforated Metals Sheets with Frame - Fixed Dimension

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Specification: Framed Perforated Metal
•Punch Hole Dia. D Dimension (ø): 6

  • inCAD Components

(i)Caution

  • Due to a listing error, dimensions A and B on the drawing are reversed.
  • In the 3D Preview and CAD data, some punch holes are omitted, but the actual product has holes across the entire frame.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Perforated Metals -With Frame- -Fixed Dimension-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PMST5052 Aluminum Alloy-
PMUT304 Stainless Steel-

Specifications

Part Number-A-B-T
PMUT-200-300-0.6
Part NumberSelectionPPerforated
Rate
(%)
TypeABT
PMST2003000.3940.3
300400
PMUT2003000.6
300400

Alterations

Perforated Metals -With Frame- -Fixed Dimension-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMST-200-300-0.3
PMST-300-400-0.3
PMST-[200,​300]-[300,​400]-0.3
PMUT-200-300-0.6
PMUT-300-400-0.6
PMUT-[200,​300]-[300,​400]-0.6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Length A
(mm)
Width B
(mm)
Thickness T
(mm)
With or w/o Mounting Hole
1 Piece(s)Available

8 Days or more

105052 Aluminum Alloy2003000.3Not Provided
1 Piece(s)Available

8 Days or more

105052 Aluminum Alloy3004000.3Not Provided
1 Piece(s)

10 Days or more

105052 Aluminum Alloy200 ~ 300300 ~ 4000.3Provided
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2003000.6Not Provided
1 Piece(s)Available

8 Days or more

10304 Stainless Steel3004000.6Not Provided
1 Piece(s)

8 Days or more

10304 Stainless Steel200 ~ 300300 ~ 4000.6Provided

Loading...

  1. 1

More Information

[ ! ]Misdescription of Frame Part dimensions is found, and thus, is corrected.

Example

Perforated Metals -With Frame- -Fixed Dimension-:Related Image
PMS (>> Click here)
 

Basic Information

Specifications Framed Perforated Metal Punch Hole Dia. D(ø) 6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.