(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cover Panels - Carbon Steel

Steel Panels:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PAST1018 Carbon SteelZinc Plating

Specifications

■Standard Type
Part Number-A-B-T
PAST-600-400-1.0
■Hole Type
Part Number-A-B-T-F-G-Screw Nominal Dia.
PAST4H-800-600-2.3-F700-G500-N6
■Standard Type
Part Number1mm IncrementT
TypeAB
PAST50~120050~10001.0
1.6
2.3
■Hole Type
Part Number1mm IncrementT1mm IncrementBolt Nominal Dia.
TypeNominalABFGN (Through)P (Countersink)
PAST2H
4H
6H
8H
50~120050~10001.09~1191 (2H, 4H Type)
9~595 (6H, 8H Type)
5~995 (2H Type)
9~991 (4H, 6H Type)
9~495 (8H Type)
3
4
5
6
8
-
1.6-
2.34
[ ! ]F Specification Range: For 2H and 4H, d(d1)+5≤F≤A-d(d1)-5; for 6H and 8H,
d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]G Specification Range: For 2H, d (d1)/2+2.5≤G≤B-d (d1)/2-2.5; for 4H and 6H,
d (d1)+5≤G≤B-d (d1)-5; for 8H, d (d1)+5≤G≤B/2-d (d1)/2-2.5.
(d for through hole, d1 for countersink)

Alterations

Steel Panels:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PAST2H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]
PAST2H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-1191/1]-G[5-995/1]-P4
PAST4H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]
PAST4H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-1191/1]-G[5-995/1]-P4
PAST6H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-1191/1]-G[9-991/1]-N[3,​4,​5,​6,​8]
PAST6H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-1191/1]-G[9-991/1]-P4
PAST8H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-595/1]-G[9-495/1]-N[3,​4,​5,​6,​8]
PAST8H-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]-F[9-595/1]-G[9-495/1]-P4
PAST-[50-1200/1]-[50-1000/1]-[1,​1.6,​2.3]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes Countersink Hole Nominal Dia. [P] External Dimension A
(mm)
External Dimension B
(mm)
F
(mm)
G
(mm)
Plate Thickness [T]
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

8 Days or more

102H (Two Holes)-50 ~ 120050 ~ 10009 ~ 11915 ~ 9951 ~ 2.33 ~ 8
1 Piece(s)

8 Days or more

102H (Two Holes)450 ~ 120050 ~ 10009 ~ 11915 ~ 9951 ~ 2.3-
1 Piece(s)

8 Days or more

104H (Four Holes)-50 ~ 120050 ~ 10009 ~ 11915 ~ 9951 ~ 2.33 ~ 8
1 Piece(s)

8 Days or more

104H (Four Holes)450 ~ 120050 ~ 10009 ~ 11915 ~ 9951 ~ 2.3-
1 Piece(s)

8 Days or more

106H (Six Holes)-50 ~ 120050 ~ 10009 ~ 11919 ~ 9911 ~ 2.33 ~ 8
1 Piece(s)

8 Days or more

106H (Six Holes)450 ~ 120050 ~ 10009 ~ 11919 ~ 9911 ~ 2.3-
1 Piece(s)

8 Days or more

108H (Eight Holes)-50 ~ 120050 ~ 10009 ~ 5959 ~ 4951 ~ 2.33 ~ 8
1 Piece(s)

8 Days or more

108H (Eight Holes)450 ~ 120050 ~ 10009 ~ 5959 ~ 4951 ~ 2.3-
1 Piece(s)

8 Days or more

10No Hole-50 ~ 120050 ~ 1000--1 ~ 2.3-

Loading...

  1. 1
 

Basic Information

Surface Treatment, Finish, Coating Zinc Plating Material 1018 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.