(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Casters for Aluminum Extrusions - with Adjuster, Heavy Load

Casters for Aluminum Extrusions - with Adjuster, Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Enables to transfer and install Aluminum Extrusion Units.

Casters for Aluminum Extrusions -With Adjuster- -Heavy Load-:Related Image
・Materials
TypeCasterWheelBearing
[ M ]Material[ S ]Surface Treatment[ M ]MaterialSwiveling PartWheel Part
HCMASLow Carbon SteelTrivalent ChromateReinforced Nylon (Black)ProvidedProvided

Specifications

Part Number-Wheel Material
HCMAS65-N
Body TypePart NumberWheel MaterialExtrusionHrLeveling MountEAllowable Load (N)Mass (g)
TypeDbL
SwivelHCMAS50N (Reinforced Nylon)HFS6-3030
HFS8-4040
HFS8-4545
74732419.64620002160
65958418.8512290

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCMAS50-N
HCMAS65-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel O.D. D
(mm)
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1065

Loading...

  1. 1
 

Basic Information

Type Casters - with Mounting Plate- Specifications Swivel Type Caster Type With Leveling Mounts
Wheel Material Reinforced Nylon

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.