(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Sliders for Aluminum Extrusions -Counterbored- -Small-

Sliders for Aluminum Extrusions -Counterbored- -Small-:Related Image
・Materials
[ M ] Material: Polyacetal (White)

Specifications

Part Number
HFAFSTA6
Part NumberExtrusion (Series)HFSTEBLWDdhtScrew / Nut
TypeNo.ScrewNut
HFBFSZB6HFS652.57.85.33.514.126246.53.43.80.8CBM3-10HNTT6-3
8HFS8, HFS8-456.39.84.52.519343084.5CBM4-12HNTT8-4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFBFSZB6
HFBFSZB8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No.
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108・8-45

Loading...

  1. 1

Example

Sliders for Aluminum Extrusions -Counterbored- -Small-:Related Image
 

Basic Information

Application For Sliding Door Type Accessory Material Resin
Type Counterbored Type, Mini Material Polyacetal Color White
Extrusion Series HFS Shape Type With Slot-T

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.