(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bulk packages are cost effective for in-house stocks and large quantity use.
Part Number
Configured Part Number is shown.
Screw | [ M ] Material: Structural Alloy Steel [ H ] Hardness: 32~44HRC *Strength Class 10.9 JIS 0209(6g) |
Washer | Spring Washer Spring Lock Washer Flat Washer Flat Washer |
[ S ]Surface Treatment | Trivalent Chromate |
Part Number |
HCBST6-15-SET1 |
Part Number | MxP | A | E | B | C | D | Height of Spring Washer and Flat Washer when tightened (Ref.) | Package Price | Price per 1 pc. | ||||
Type | M | - L-SET1 (500 pcs. per pkg.) | |||||||||||
HCBST | 5 | - | 12 | SET1 | 5x0.8 | 8.5 | 5 | 4 | 8.5 | 10 | 2.3 | 7,850 | 15.7 |
16 | 8,570 | 17.1 | |||||||||||
6 | - | 15 | 6x1.0 | 10 | 6 | 5 | 11.5 | 12.5 | 3.1 | 10,620 | 21.3 | ||
20 | 11,250 | 22.5 | |||||||||||
25 | 11,875 | 23.8 | |||||||||||
8 | - | 20 | 8x1.25 | 13 | 8 | 6 | 14.5 | 17 | 4.8 | 19,375 | 38.8 | ||
24 | 20,625 | 41.3 | |||||||||||
29 | 21,875 | 43.8 |
Extrusion | Bracket | Washer Integrated Hex Socket Head Cap Screws | Bracket (With Tapped Hole) | Washer Integrated Hex Socket Head Cap Screws |
HFS5 Series | HBLFSL5 | Not applicable | HBLFSL5-C | Not applicable |
HBLFSN5 | HCBST5-12 | HBLFSN5-C | HCBST5-12 | |
HBLFSSW5 | Not applicable | HBLFSSW5-C | Not applicable | |
HBLFSD5 | HCBST5-12 | HBLFSD5-C | HCBST5-12 | |
HBLFUD5 | HCBST5-16 | HBLFUD5-C | HCBST5-16 | |
HBLT_5 | HCBST5-12 | HBLT_5-C | HCBST5-12 | |
HBLU_5 | HCBST5-16 | HBLU_5-C | HCBST5-16 | |
HBLS_5 | Not applicable | - | - | |
HBLFSNT5 (With Cover) | Not applicable | HBLFSNT5-C (With Cover) | Not applicable | |
HFS6 Series | HBLFSL6 | Not applicable | HBLFSL6-C | Not applicable |
HBLFSN6 | Not applicable | HBLFSN6-C | Not applicable | |
HBLFS6 | HCBST6-15 | HBLFS6-C | HCBST6-15 | |
HBLFSSW6(-50) | HCBST6-15 | HBLFSSW6(-50)-C | HCBST6-15 | |
HBLFSD6 | Not applicable | HBLFSD6-C | Not applicable | |
HBLFSDD6 | Not applicable | HBLFSDD6-C | Not applicable | |
HBLSDW6(-50) | HCBST6-15 | HBLFSDW6(-50)-C | HCBST6-15 | |
HBLFTD6(-50) | HCBST6-20 | HBLFTD6(-50)-C | HCBST6-20 | |
HBLFUD6(-50) | HCBST6-25 | HBLFUD6(-50)-C | HCBST6-25 | |
HBLT_6(-50) | HCBST6-20 | HBLT_6-C(-50) | HCBST6-20 | |
HBLU_6(-50) | HCBST6-25 | HBLU_6-C(-50) | HCBST6-25 | |
HBLS_6(-50) | Not applicable | - | - | |
HBLD_6 (Triangle) | Not applicable | - | - | |
HBLFSNT6 (With Cover) | Not applicable | HBLFSNT6-C (With Cover) | Not applicable | |
HFS8 Series | HBLFSN8(-45) | HCBST8-24 | HBLFSN8(-45)-C | HCBST8-24 |
HBLFS8 | HCBST8-24 | HBLFS8-C | HCBST8-24 | |
HBLFSSW8(-45) | HCBST8-24 | HBLFSSW8(-45)-C | HCBST8-24 | |
HBLFSD8 | HCBST8-24 | HBLFSD8-C | HCBST8-24 | |
HBLFTD8 | HCBST8-24 | HBLFTD8-C | HCBST8-24 | |
HBLFUD8 | HCBST8-29 | HBLFUD8-C | HCBST8-29 | |
HBLT_8(-45) | HCBST8-24 | HBLT_8(-45)-C | HCBST8-24 | |
HBLU_8(-45) | HCBST8-29 | HBLU_8(-45)-C | HCBST8-29 | |
HBLS_8(-45) | HCBST8-20 | - | - | |
HBLDSWT8(-45) (Triangle) | Not applicable | - | - | |
HBLFSNT8 (With Cover) | Not applicable | HBLFSNT8-C (With Cover) | Not applicable |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HCBST5-12-SET1 |
HCBST5-16-SET1 |
HCBST6-15-SET1 |
HCBST6-20-SET1 |
HCBST6-25-SET1 |
HCBST8-20-SET1 |
HCBST8-24-SET1 |
HCBST8-29-SET1 |
Loading...
Type | Washer Integrated | Material | Steel | Surface Finish | Trivalent Chromate |
---|---|---|---|---|---|
Sale Type | Sold by the package |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy