(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Assembled Aluminum Extrusions with Screw Joint

Pre-Assembled Aluminum Extrusions with Screw Joint

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

Built-in Screw Joint requires no Alterations.

  • inCAD Components

Part Number

Configured Part Number is shown.

Aluminum Extrusions -With Screw Joint Pre-assembled-:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Nuts are pre-inserted in the aluminum extrusion.A6N01SS-T5 Aluminum AlloyAnodize
Screw JointsScrew4137 Alloy SteelTrivalent Chromate
Joint PlateLow Carbon Steel

Specifications

Part Number-L
JFSC8-4040L-1200
Part NumberJoint ComponentL
0.5mm Increment
ExtrusionBuilt-in Joint ComponentAWrench required when tightening.Joints, Others
Screw JointsQuantity
JFSC5-2020L
(Left End Face only)
100~4000HFS5-2020
(Click here)
HCJ5
(Click here)
120For M5  320
W
(Double End Faces)
2  640
6-3030L
(Left End Face only)
HFS6-3030
(Click here)
HCJ6
(Click here)
130For M8  320
W
(Double End Faces)
2  640
8-4040L
(Left End Face only)
HFS8-4040
(Click here)
HCJ8
(Click here)
140For M12  370
W
(Double End Faces)
2  700
8-4545L
(Left End Face only)
HFS8-4545
(Click here)
HCJ8-45
(Click here)
145  570
W
(Double End Faces)
21,140
8-6060L
(Left End Face only)
HFS8-6060
(Click here)
HCJ8-60
(Click here)
160  580
W
(Double End Faces)
21,160
Part Number
JFSC5-2020L-[0-1800/0.5]
JFSC5-2020L-[1801-2800/0.5]
JFSC5-2020W-[0-1800/0.5]
JFSC5-2020W-[1801-2800/0.5]
JFSC6-3030L-[0-1800/0.5]
JFSC6-3030L-[1801-2800/0.5]
JFSC6-3030W-[0-1800/0.5]
JFSC6-3030W-[1801-2800/0.5]
JFSC8-4040L-[0-1800/0.5]
JFSC8-4040L-[1801-2800/0.5]
JFSC8-4040W-[0-1800/0.5]
JFSC8-4040W-[1801-2800/0.5]
JFSC8-4545L-[0-1800/0.5]
JFSC8-4545L-[1801-2800/0.5]
JFSC8-4545W-[0-1800/0.5]
JFSC8-4545W-[1801-2800/0.5]
JFSC8-6060L-[0-1800/0.5]
JFSC8-6060L-[1801-2800/0.5]
JFSC8-6060W-[0-1800/0.5]
JFSC8-6060W-[1801-2800/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Series Extrusion No. Joint Components Built-in Overall Length L
(mm)
1 Piece(s)

9 Days or more

10Brackets - 5 Series5-2020L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 5 Series5-2020L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 5 Series5-2020W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 5 Series5-2020W (Double End Faces)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030W (Double End Faces)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040W (Double End Faces)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545W (Double End Faces)1801 ~ 2800
1 Piece(s)

13 Days or more

10Brackets - 8 Series8-6060L (Left End Face only)0 ~ 1800
1 Piece(s)

13 Days or more

10Brackets - 8 Series8-6060L (Left End Face only)1801 ~ 2800
1 Piece(s)

13 Days or more

10Brackets - 8 Series8-6060W (Double End Faces)0 ~ 1800
1 Piece(s)

13 Days or more

10Brackets - 8 Series8-6060W (Double End Faces)1801 ~ 2800
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Series Extrusion No. Joint Components Built-in Overall Length L
(mm)

Loading...

  1. 1

Example

Aluminum Extrusions -With Screw Joint Pre-assembled-:Related Image
(Wrench Hole Machining >> Click here)

Basic Information

Material A6N01SS-T5 Aluminum Alloy Extrusion Series HFS Type Screw Joint Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.