(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Set product more inexpensive than when nuts and stoppers are purchased separately
Part Number
Configured Part Number is shown.
Part Number | - | M |
HNAST8 HNTAT8 | - | 8 |
Part Number | M | |||
Type | ||||
HNTAT8 | 4 | 5 | 6 | |
8 | ||||
HNTATSN8 | 4 | 5 | 6 | 8 |
Type | (B) Stopper Nut | (A) Stopper |
HNTAT8 | HNTA8 | HNAST8 |
HNTATSN8* | HNTASN8 |
Part Number | M | |||
Type | ||||
HNTBT8 | 4 | 5 | 6 | |
8 | ||||
HNTBTSN8 | 4 | 5 | 6 | 8 |
Type | (B) Stopper Nut | (A) Stopper |
HNTBT8 | HNTA8 | HNBST8 |
HNTBTSN8* | HNTASN8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTAT8-4 |
HNTAT8-5 |
HNTAT8-6 |
HNTAT8-8 |
HNTATSN8-4 |
HNTATSN8-5 |
HNTATSN8-6 |
HNTATSN8-8 |
Loading...
Nut Type | Post-Assembly Insertion Nuts | Series Name | 8 Series / 8-45 Series | Function | Nut and Stopper Set |
---|---|---|---|---|---|
Loosening Prevention | None | Extrusion Series | Resin Stopper | Extrusion No. | 8,8-45 |
Sale Type | Post-Assembly Insertion Nut and Stopper Set |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy