(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long Nuts with length (L dim.) configurable. The configurable value begins with 50mm.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Reference Tightening Torque (N·m) | |
Pre-Assembly Insertion Lock Nut | Post-Assembly | |||
HNTLF6 | HNTALF6 | 1010 Carbon Steel | Trivalent Chromate | 11.7 |
HNTLP6 | HNTALP6 | |||
HNTLS6 | HNTALS6 | |||
SHNTLF6 | - | 303 Stainless Steel Equivalent | - | |
SHNTLP6 | SHNTALP6 | |||
SHNTLS6 | SHNTALS6 |
Part Number | - | L |
HNTLF6 HNTALF6 | - - | 1800 400 |
Part Number | - | L | - | M | - | N | - | P | - | S |
HNTLP6 HNTALP6 | - - | 200 210 | - - | M3 M5 | - - | N10 N8 | - - | P30 P15 | - - | 7 8 |
Part Number | - | L | - | M | - | XA | - | XB | - | XC | - | XD | - | XE |
HNTLS6 SHNTLS6 HNTALS6 | - - - | 1050 1050 1000 | - - - | M5 M5 M5 | - - - | XA20 XA20 XA25 | - - - | XB105 XB105 XB55 | - - | XC250 XC78 | - - | XD500 XD992 | - - | XE755 XE975 |
Cross Section Shape | A | B | E | T |
Pre-Assembly Insertion Lock Nut | 7.8 | 15 | 5.5 | 6.3 |
Post-Assembly | 7.8 | 11.5 | 5.5 | 6.3 |
Part Number | L 1mm Increment | HNTLF | SHNTLF | HNTALF | |
(Pre-Assembly Insertion) HNTLF6 SHNTLF6 | (Post-Assembly Insertion) HNTALF6 | (Pre-Assembly Insertion) 50~2000 (Post-Assembly Insertion) 50~1000 |
Part Number | L 1mm Increment | M | N 1mm Increment | P 1mm Increment | Number of Taps | HNTLP | SHNTLP | HNTALP | SHNTALP | ||||
S | |||||||||||||
(Pre-Assembly Insertion) HNTLP6 SHNTLP6 | (Post-Assembly Insertion) HNTALP6 SHNTALP6 | (Pre-Assembly Insertion) 50~2000 (Post-Assembly Insertion) 50~1000 | 3 | 4 | 5 | 6 | 5≤N≤L-5 | 2M≤P≤L-2M | 2≤S≤20 |
Part Number | L 1mm Increment | M | XA~XE 1mm Increment | HNTLS | SHNTLS | HNTALS | SHNTALS | ||||
(Pre-Assembly Insertion) HNTLS6 SHNTLS6 | (Post-Assembly Insertion) HNTALS6 SHNTALS6 | (Pre-Assembly Insertion) 50~2000 (Post-Assembly Insertion) 50~1000 | 3 | 4 | 5 | 6 | 5~L-5 |
Pitch Configurable Type | Hole Position Configurable Type |
HNTLP, HNTALP | HNTLS, HNTALS |
SHNTLP, SHNTALP | SHNTLS, SHNTALS |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTALF6-[50-1000/1] |
HNTALP6-[50-1000/1]-M[3,4,5,6]-N[5-995/1]-P[6-994/1]-[2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20] |
HNTALS6-[50-1000/1]-M[3,4,5,6]-XA[5-995/1] |
HNTLF6-[50-2000/1] |
HNTLP6-[50-2000/1]-M[3,4,5,6]-N[5-1995/1]-P[6-1994/1]-[2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20] |
HNTLS6-[50-2000/1]-M[3,4,5,6]-XA[5-1995/1] |
SHNTALP6-[50-1000/1]-M[3,4,5,6]-N[5-1995/1]-P[6-1994/1]-[2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20] |
SHNTALS6-[50-1000/1]-M[3,4,5,6]-XA[5-1995/1] |
SHNTLF6-[50-2000/1] |
SHNTLP6-[50-2000/1]-M[3,4,5,6]-N[5-1995/1]-P[6-1994/1]-[2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20] |
SHNTLS6-[50-2000/1]-M[3,4,5,6]-XA[5-1995/1] |
Loading...
Nut Type | Long Nuts | Series Name | 6 Series | Loosening Prevention | None |
---|---|---|---|---|---|
Extrusion Series | HFS | Extrusion No. | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy