(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Insertion Nut, Stopper Set for 6 Series Aluminum Extrusions, Polypropylene Stopper

Post-Assembly Insertion Nut, Stopper Set for 6 Series Aluminum Extrusions, Polypropylene Stopper
  • Volume Discount

Set product more inexpensive than when nuts and stoppers are purchased separately

  • inCAD Components

Specifications

Part Number-M
HNTAT6-6
Part NumberM
HNTAT6345
6
HNTATSN63456
Type
(B)Stopper Nut
(A)Stopper
HNTAT6
HNTA6
HNAST6
HNTATSN6*
HNTASN6
*Electrically conductive

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTAT6-3
HNTAT6-4
HNTAT6-5
HNTAT6-6
HNTATSN6-3
HNTATSN6-4
HNTATSN6-5
HNTATSN6-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Material Surface Treatment Thread Length L
(mm)
1 Piece(s)Available

5 Days

10M3Steel1010 Carbon Steel EquivalentTrivalent Chromate3
1 Piece(s)Available

8 Days or more

10M4Steel1010 Carbon Steel EquivalentTrivalent Chromate4
1 Piece(s)Available

Same day

Stock

10M5Steel1010 Carbon Steel EquivalentTrivalent Chromate5
1 Piece(s)Available

Same day

Stock

10M6Steel1010 Carbon Steel EquivalentTrivalent Chromate6
1 Piece(s)Available

8 Days or more

10M3Stainless SteelStainless Steel316 Equivalent-3
1 Piece(s)Available

8 Days or more

10M4Stainless SteelStainless Steel316 Equivalent-4
1 Piece(s)Available

8 Days or more

10M5Stainless SteelStainless Steel316 Equivalent-5
1 Piece(s)Available

8 Days or more

10M6Stainless SteelStainless Steel316 Equivalent-6

Loading...

  1. 1

More Information

HNTAT6 (1010 Carbon Steel Set)
HNTATSN6 (316 Stainless Steel Set)

Example

Post-Assembly Insertion Nut / Stopper Set -For HFS6 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 6 Series Function Nut and Stopper Set
Loosening Prevention None Extrusion Series Resin Stopper Extrusion No. 6
Sale Type Post-Assembly Insertion Nut and Stopper Set

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.