(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Please use this in combination with the Post-Assembly Insertion Stopper HNAST or HNBST.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
①HNTA6 | 1010 Carbon Steel | Trivalent Chromate |
②PACK-HNTA6 | ||
③HNTAV6 | ||
④HNTAZ6 | ||
⑤HNTASN6* | 316 Stainless Steel (Sintering) | - |
⑥PACK-HNTASN6* | ||
⑦HNTASS6 | 303 Stainless Steel Equivalent | - |
Part Number | - | M |
HNTA6 | - | 6 |
Part Number | M | |||
HNTA6 (1010 Carbon Steel) | 3 | 4 | 5 | |
6 | ||||
HNTAV6 (Thread Locking, 1010 Carbon Steel) | 6 | |||
HNTAZ6 (Thread Locking, 1010 Carbon Steel) | ||||
HNTASN6 (316 Stainless Steel , Sintering) | 3 | 4 | 5 | 6 |
HNTASS6 (303 Stainless Steel Equivalent) | 6 |
Part Number | M | |||
PACK-HNTA6 (1010 Carbon Steel, 100/pkg.) | 3 | 4 | 5 | |
6 | ||||
PACK-HNTASN6 (316 Stainless Steel , Sintering, 100/pkg.) | 3 | 4 | 5 | 6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Nut Type | Post-Assembly Insertion Nuts | Function | Standard | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy