(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Assembly Insertion Spring Nuts for 6 Series Aluminum Extrusions【1-100 Pieces Per Package】

Pre-Assembly Insertion Spring Nuts for 6 Series Aluminum Extrusions
  • Volume Discount

Buit-in Springs prevent the nuts from slipping off even inserted into the vertically-placed extrusions.

  • inCAD Components
Pre-Assembly Insertion Spring Nuts -For HFS6 Series Aluminum Extrusions-:Related Image
* Electrically conductive
Type[ M ]Material
Main BodyBallSpring[ S ]Surface Treatment
①HNTU6
②PACK-HNTU6
③HNTUV6
④HNTUZ6
1010 Carbon Steel304 Stainless SteelSpring Steel (ASTM A228)Trivalent Chromate
⑤SHNTU6*
⑥PACK-SHNTU6*
304 Stainless Steel
(Sintering)
304 Stainless Steel304 Stainless Steel-

Specifications

Part Number-M
HNTU6-6
Part NumberM
HNTU6 (1010 Carbon Steel)3456
HNTUV6 (Thread Locking, 1010 Carbon Steel)6
HNTUZ6 (Thread Locking, 1010 Carbon Steel)
SHNTU6 (304 Stainless Steel )3456
■Bulk Packages
Part NumberML1
PACK-HNTU6 (1010 Carbon Steel)34565
PACK-SHNTU6 (304 Stainless Steel )5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTU6-3
HNTU6-4
HNTU6-5
HNTU6-6
HNTUV6-6
HNTUZ6-6
PACK-HNTU6-3
PACK-HNTU6-4
PACK-HNTU6-5
PACK-HNTU6-6
PACK-SHNTU6-3
PACK-SHNTU6-4
PACK-SHNTU6-5
PACK-SHNTU6-6
SHNTU6-3
SHNTU6-4
SHNTU6-5
SHNTU6-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSeries Name Thread Nominal M
(mm)
Material Loosening Prevention Material Surface Treatment Thread Length L
(mm)
Sale Type
1 Piece(s)Available

8 Days or more

106 SeriesM3SteelNone1010 Carbon Steel EquivalentTrivalent Chromate3Sold Separately
1 Piece(s)Available

8 Days or more

106 SeriesM4SteelNone1010 Carbon Steel EquivalentTrivalent Chromate4Sold Separately
1 Piece(s)Available

Same day

Stock

106 SeriesM5SteelNone1010 Carbon Steel EquivalentTrivalent Chromate5Sold Separately
1 Piece(s)Available

Same day

Stock

106 SeriesM6SteelNone1010 Carbon Steel EquivalentTrivalent Chromate6Sold Separately
1 Piece(s)Available

8 Days or more

106 SeriesM6SteelProvided1010 Carbon Steel EquivalentTrivalent Chromate6Sold Separately
1 Piece(s)Available

Same day

Stock

106 SeriesM6SteelProvided1010 Carbon Steel EquivalentTrivalent Chromate6Sold Separately

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 SeriesM3SteelNone1010 Carbon Steel EquivalentTrivalent Chromate3Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 SeriesM4SteelNone1010 Carbon Steel EquivalentTrivalent Chromate4Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 SeriesM5SteelNone1010 Carbon Steel EquivalentTrivalent Chromate5Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 SeriesM6SteelNone1010 Carbon Steel EquivalentTrivalent Chromate6Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M3Stainless SteelNoneStainless Steel304 Equivalent-3Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M4Stainless SteelNoneStainless Steel304 Equivalent-4Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M5Stainless SteelNoneStainless Steel304 Equivalent-5Sold by the package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-M6Stainless SteelNoneStainless Steel304 Equivalent-6Sold by the package
1 Piece(s)Available

8 Days or more

106 SeriesM3Stainless SteelNoneStainless Steel304 Equivalent-3Sold Separately
1 Piece(s)Available

8 Days or more

106 SeriesM4Stainless SteelNoneStainless Steel304 Equivalent-4Sold Separately
1 Piece(s)Available

8 Days or more

106 SeriesM5Stainless SteelNoneStainless Steel304 Equivalent-5Sold Separately
1 Piece(s)Available

Same day

Stock

106 SeriesM6Stainless SteelNoneStainless Steel304 Equivalent-6Sold Separately

Loading...

  1. 1

More Information

Pre-Assembly Insertion Spring Nuts -For HFS6 Series Aluminum Extrusions-:Related Image

Example

Pre-Assembly Insertion Spring Nuts -For HFS6 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Pre-Assembly Insertion Nuts Function with Insertion Spring Nuts Extrusion Series HFS
Extrusion No. 6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.