(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Please use HNST or SHNST as the stopper.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
①HNTT6 | 1010 Carbon Steel | Trivalent Chromate |
②PACK-HNTT6 | ||
③HNTTV6 | Thread Locking Adhesive Type, 1010 Carbon Steel | |
④HNTTZ6 | Thread Locking Resin Coating Type, 1010 Carbon Steel | |
⑤HNTTSN6* | 316 Stainless Steel (Sintering) | - |
⑥PACK-HNTTSN6* | ||
⑦HNTTSS6 | 303 Stainless Steel Equivalent | - |
Part Number | - | M |
HNTT6 | - | 6 |
Part Number | M | |||
HNTT6 (1010 Carbon Steel) | 3 | 4 | 5 | 6 |
HNTTV6 (Thread Locking, 1010 Carbon Steel) | 6 | |||
HNTTZ6 (Thread Locking, 1010 Carbon Steel) | ||||
HNTTSN6 (316 Stainless Steel , Sintering) | 3 | 4 | 5 | 6 |
HNTTSS6 (303 Stainless Steel Equivalent) | 6 |
Part Number | M | |||
PACK-HNTT6 (1010 Carbon Steel) | 3 | 4 | 5 | 6 |
PACK-HNTTSN6 (316 Stainless Steel , Sintering) | 3 | 4 | 5 | 6 |
[ ! ]When ordering HNTT6 without specifying M, HNTT6-6 is selected automatically. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Nut Type | Pre-Assembly Insertion Nuts | Function | Standard | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy