(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Sheet Metal Bracket - 6 Series, T-Shape

Sheet Metal Bracket - 6 Series, T-Shape
  • Volume Discount

Can be used for reinforcement of connecting extrusions.

  • inCAD Components
Metal Brackets -For HFS6 Series- -T-Shaped / Cross-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HPTTSLow Carbon SteelBright Chromate Plating
HPTTD
HPTPS
SHPTTS304 Stainless Steel-

Specifications

Part Number
HPTTS6
Part NumberMass gTApplicable Screw and Nut
ScrewQuantityNutQuantity
HPTTS61063.2M6-104M64
SHPTTS63
HPTTD62173.288
HPTPS614066

Alterations

Metal Brackets -For HFS6 Series- -T-Shaped / Cross-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPTPS6
HPTPS6-SET
HPTTD6
HPTTD6-SET
HPTTS6
HPTTS6-SET
SHPTTS6
SHPTTS6-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shape Type Material Details Surface Finish Accessories Number of Extrusion Connection Holes
1 Piece(s)Available

8 Days or more

10SteelCross Type304 Stainless SteelTrivalent ChromateNot Provided6
1 Piece(s)Available

8 Days or more

-SteelCross TypeLow Carbon SteelTrivalent ChromateSET (Screw, Nut Set)6
1 Piece(s)Available

8 Days or more

10SteelT-Shaped Type304 Stainless SteelTrivalent ChromateNot Provided8
1 Piece(s)Available

8 Days or more

-SteelT-Shaped Type304 Stainless SteelTrivalent ChromateSET (Screw, Nut Set)8
1 Piece(s)Available

Same day

Stock

10SteelT-Shaped Type304 Stainless SteelTrivalent ChromateNot Provided4
1 Piece(s)Available

5 Days

-SteelT-Shaped Type304 Stainless SteelTrivalent ChromateSET (Screw, Nut Set)4
1 Piece(s)Available

8 Days or more

10Stainless SteelT-Shaped Type304 Stainless SteelNot ProvidedNot Provided4
1 Piece(s)Available

8 Days or more

10Stainless SteelT-Shaped Type304 Stainless SteelNot ProvidedSET (Screw, Nut Set)4

Loading...

  1. 1

Example

Metal Brackets -For HFS6 Series- -T-Shaped / Cross-:Related Image
 

Basic Information

Shape T-Shaped, Cross-Shaped Extrusion Series For HFS6 Series Extrusion Series HFS
Extrusion No. 6 Applicable Screws M6 Screws

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.