(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used for reinforcement of connecting extrusions.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HPTCUL | Low Carbon Steel | Trivalent Chromate |
HPTUL | ||
HPTWUL | ||
SHPTCUL | 304 Stainless Steel | - |
SHPTUL | ||
SHPTWUL |
Part Number |
HPTSS6 |
Part Number | Mass g | T | Applicable Screw and Nut | |||
Screw | Quantity | Nut | Quantity | |||
HPTCUL6 | 150 | 2.3 | M6-10 | 4 | M6 | 4 |
SHPTCUL6 | 2 | |||||
HPTUL6 | 600 | 2.3 | 7 | 7 | ||
SHPTUL6 | 2 | |||||
HPTWUL6 | 598 | 2.3 | 12 | 12 | ||
SHPTWUL6 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HPTCUL6 |
HPTCUL6-SET |
HPTUL6 |
HPTUL6-SET |
HPTWUL6 |
HPTWUL6-SET |
SHPTCUL6 |
SHPTCUL6-SET |
SHPTUL6 |
SHPTUL6-SET |
SHPTWUL6 |
SHPTWUL6-SET |
Loading...
Shape | Corner Type | Extrusion Series | For HFS6 Series | Shape Type | Square, C Chamfering |
---|---|---|---|---|---|
Material Details | 304 Stainless Steel | Extrusion Series | HFS | Extrusion No. | 6 |
Applicable Screws | M6 Screws |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy