(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

30x30 Aluminum Extrusion - Base 30, 90 Degree Curved

HFS6 Series Curved Aluminum Extrusions:Related Image
(For dedicated Bent Panels, refer to >> Click here)
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-A-B-R
HFSMG6-3030-A350-B700-R140
Fixing PartsOthers
BracketsNutJointsExtrusion End CapsAlterations
Click here
~
Click here
Click here
~
Click here
Click here
~
Click here
Click hereClick here
~
Click here
Part NumberA 1mm IncrementB 1mm IncrementR*SeriesMass kg/mSectional Area mm2Cross Sectional Moment of Inertia mm4
TypeNo.ℓxℓy
HFSMG
HFSFMG
6-3030200~1500200~1000140
300*
500*
HFS60.90 3332.83x1042.83x104
* Bent panels for R300 and R500 are not available.

Alterations

HFS6 Series Curved Aluminum Extrusions:Related Image

Alterations are not applicable to all frames. 

 

Category Alteration Names Codes Explanations Catalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Labeling Service P2-679&680
End Tapping End Tapping on Center Hole LTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends. P2-681
End Tapping 4 Corner Holes LSP/RSP/SPW P2-692
Specify How to Cut Precision Cut SC

Change total length tolerance. (L±0.5→L±0.2)

Available only for L≦1500

P2-682
45 deg Cut L_T45/R_T45 Cut at 45 deg angle. 
Wrench Access Holes Wrench Access Hole at Fixed Position LWP/RWP Add wrench access holes at fixed position for blind joints.  P2-683&684
Wrench Access Hole at Specified Position AH/BH/AV/BV Add wrench access holes at specified position for blind joints. P2-685&686
Counterbores Counterbores at Specified Position Z6/XA100

Add counterbores at specified position. Use the holes for connecting the frames and a table top. 

P2-687
Holes for Specific Blind Joint Type D Hole LDH/RDH Add holes needed for Single Joint connection. P2-688
S Hole LSH/RSH Add holes needed for pre-assembly double joint connection. P2-689
M Hole LMH/RMH Add holes needed for post-assembly double joint connection. P2-690
L Hole JLP/KLP Add holes needed for parallel joint connection.  P2-691
Other Alterations GNFS/GFS Series End Tapping LTS/RTS/TSW Add end tappings on high rigidity frames.  P2-692
HFSR Series End Tapping LTS/RTS/TSW Add end tappings needed for adding a protection cover on the end fo HFSR series frame. 
  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFSFMG6-3030-A[200-1500/1]-B[200-1000/1]-R[140,​300,​500]
HFSMG6-3030-A[200-1500/1]-B[200-1000/1]-R[140,​300,​500]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension Fixed, Specified A
(mm)
B
(mm)
R
(mm)
1 Piece(s)

12 Days or more

10Configuration200 ~ 1500200 ~ 1000140 ~ 500
1 Piece(s)

12 Days or more

10Configurable200 ~ 1500200 ~ 1000140 ~ 500

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Series 6 Series Extrusion Type Curved
Extrusion Type HFS Surface Finish Clear Anodize Surface Milled None
Material A6N01SS-T5 Aluminum Alloy Extrusion Size - Width (A)(mm)(mm) 30 Extrusion Size - Thickness (T)(mm)(mm) 30

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.