(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Please use HNST or SHNST as the stopper.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
①HNTT5 ②PACK-HNTT5 ③HNTTV5 ④HNTTZ5 | 1010 Carbon Steel | Trivalent Chromate |
⑤HNTTSN5* ⑥PACK-HNTTSN5* | 316 Stainless Steel (Sintering) | - |
⑦HNTTSS5 | 303 Stainless Steel Equivalent | - |
Part Number | - | M |
HNTT5 | - | 5 |
Reference Tightening Torque (N·m) | |
M | 1010 Carbon Steel / 316 Stainless Steel (Sintering) / 303 Stainless Steel Equivalent |
5 | 6.8 |
Part Number | M | E | T | ||
HNTT5 (1010 Carbon Steel) | 3 | 4 | 5 | 3.3 | 4.1 |
HNTTV5 (Thread Locking, 1010 Carbon Steel) | 5 | ||||
HNTTZ5 (Thread Locking, 1010 Carbon Steel) | 5 | ||||
HNTTSN5 (316 Stainless Steel , Sintering) | 3 | 4 | 5 | 3.5 | 4.3 |
HNTTSS5 (303 Stainless Steel Equivalent) | 5 | 3.3 | 4.1 |
Part Number | M | ||
PACK-HNTT5 (1010 Carbon Steel) | 3 | 4 | 5 |
PACK-HNTTSN5 (316 Stainless Steel , Sintering) | 3 | 4 | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTT5-3 |
HNTT5-4 |
HNTT5-5 |
HNTTSN5-3 |
HNTTSN5-4 |
HNTTSN5-5 |
HNTTSS5-5 |
HNTTV5-5 |
HNTTZ5-5 |
PACK-HNTT5-3 |
PACK-HNTT5-4 |
PACK-HNTT5-5 |
PACK-HNTTSN5-3 |
PACK-HNTTSN5-4 |
PACK-HNTTSN5-5 |
Loading...
[ ! ]When ordering HNTT5 without specifying M, HNTT5-5 is selected automatically. |
Nut Type | Pre-Assembly Insertion Nuts | Function | Standard | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy