(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Plungers - Roller

Ball Plungers - Roller
  • Volume Discount

The combination structure of the main ball and the sub ball facilitates smooth rotation of the ball.

  • inCAD Components
Ball Plungers -Roller-:Related Image
・Materials
TypeBodyBallSub BallSpringOperating Temperature
[ M ]Material[ M ]Material[ H ]Hardness[ M ]Material[ H ]Hardness[ M ]Material
Metal BallBPRM302HQ Stainless Steel440C Stainless Steel55HRC~440C Stainless Steel55HRC~631 Stainless Steel-30~100°C
Resin BallBPRJPolyacetal--30~80°C

Specifications

Part Number
BSX8
BPRM10
BPCF8
Part Numberd SLBhLoad (N)Unit Price
TypeM (Coarse)min.max.
BPRM
BPRJ
 52.40.71222.5 1.24.419.6 
 630.8132.53 1.58.129.6 
 841.3154 212.639.8 
1051.61635 2.513.544.4 
127.12.3206 316.146.9 
169.53.1258 426.188.2 
[ ! ]Plunger has no screwdriver groove on the body tip. It can only be installed by using a hex socket. [ ! ]Thread-locking adhesive not applied.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BPRJ5
BPRJ6
BPRJ8
BPRJ10
BPRJ12
BPRJ16
BPRM5
BPRM6
BPRM8
BPRM10
BPRM12
BPRM16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of ball Outside Dia./Thread M
(mm)
Stroke (S)
(mm)
Ball Heat Treatment Initial Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal50.7No4.419.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal60.8No8.129.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81.3 and higherNo12.639.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal101.3 and higherNo13.544.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal121.3 and higherNo16.146.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal161.3 and higherNo26.188.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel50.7Hardening4.419.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel60.8Hardening8.129.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel81.3 and higherHardening12.639.8
1 Piece(s)Available

44 Days or more

10[Stainless Steel] 440C Stainless Steel101.3 and higherHardening13.544.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel121.3 and higherHardening16.146.9
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel161.3 and higherHardening26.188.2

Loading...

  1. 1

More Information

Ball Plungers -Roller-:Related Image
 

Basic Information

Type Screw (hexagon) Body Material 302HQ Stainless Steel Thread Locking Compound No
Main Body Surface Treatment No Surface Treatment of Pin No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support