(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Non-contact limit switches to detect door opening/closing.
Part Number
Configured Part Number is shown.
BCWS1
Part Name | [ M ]Material |
Main Body | ABS Resin |
Magnet | Ferrite |
Terminal | 304 Stainless Steel |
Part Number |
BCWS1 |
Part Number | Mass (g) | |
Type | No. | |
BCWS | 1 | 19 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Related Components | Magnet Type Category | Square type | Length(mm) | 50 |
---|---|---|---|---|---|
Width(mm) | 14 | Mounting Method | Imposition | Installation Hole Diameter (d)(mm) | 4 |
Operating Environment | Standard | Body Material | ABS Resin Resin | Main Body Surface Treatment | No |
Magnet Material | Ferrite | Magnet Surface Treatment | No | Total Height When Locked(mm) | 10 |
Please check the type/dimensions/specifications of the part BCWS1 in the Door Limit Switches - Contactless. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy