(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - T-handle with external thread.

Handles - T-handle with external thread.
  • Volume Discount

Mounting method: external thread. Made of glass fiber reinforced nylon with carbon steel thread. Thread size and length selectable.

  • inCAD Components
[Threaded] T-Shaped Handles:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
HandleGlass Fiber Reinforced Nylon
(Mat Black)
-
Thread1018 Carbon Steel (Insert)Trivalent Chromate

Specifications

Part Number-M-L
TSPM50-4-10
Part NumberMLdReference Mass (g)
TypeD
Threaded Type
TSPM
50410
15
20
1130
532
634
80615
20
25
1653
865
1069

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TSPM50-4-10
TSPM50-4-15
TSPM50-4-20
TSPM50-5-10
TSPM50-5-15
TSPM50-5-20
TSPM50-6-10
TSPM50-6-15
TSPM50-6-20
TSPM80-6-15
TSPM80-6-20
TSPM80-6-25
TSPM80-8-15
TSPM80-8-20
TSPM80-8-25
TSPM80-10-15
TSPM80-10-20
TSPM80-10-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip Length D
(mm)
Nominal of Thread M Thread Part Length L
(mm)
1 Piece(s)Available

8 Days or more

1050410
1 Piece(s)Available

8 Days or more

1050415
1 Piece(s)Available

8 Days or more

1050420
1 Piece(s)Available

8 Days or more

1050510
1 Piece(s)Available

8 Days or more

1050515
1 Piece(s)Available

8 Days or more

1050520
1 Piece(s)Available

Same day

Stock

1050610
1 Piece(s)Available

8 Days or more

1050615
1 Piece(s)Available

8 Days or more

1050620
1 Piece(s)Available

8 Days or more

1080615
1 Piece(s)Available

8 Days or more

1080620
1 Piece(s)Available

8 Days or more

1080625
1 Piece(s)Available

8 Days or more

1080815
1 Piece(s)Available

8 Days or more

1080820
1 Piece(s)Available

8 Days or more

1080825
1 Piece(s)Available

8 Days or more

10801015
1 Piece(s)Available

8 Days or more

10801020
1 Piece(s)Available

Same day

Stock

10801025

Loading...

  1. 1
 

Basic Information

Additional Function No Surface Treatment No Mounting Method Male thread
Grip thickness(mm) 20 Full height(mm) 43

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.