(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - U-type, nylon.

Handle - U-type, nylon.

Move the mouse over the image to zoom

  • Volume Discount

Lightweighed Nylon products. They are suitable for load non-intensive places.

  • inCAD Components

Part Number

Configured Part Number is shown.

UPCNN

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Surfaced Type CategoryU ShapedU-shaped Type[Assembly Type] Plastic Pull Handles - Outside Mount
Additional FunctionNoAllowable Load(N)200
Surface TreatmentNoMounting MethodRound hole
Mounting Pitch L(mm)120Grip thickness(mm)12
Full height(mm)41RoHS10
[External] Nylon Handles -Small-:Related Image
・Materials
[ M ]Material
Glass Fiber Reinforced Nylon 6

Specifications

Part Number
UPCNN
Part NumberAllowable Load
(N)
Mass
(g)
UPCNN20025

Part Number 

Loading...
Part Number
UPCNN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Surfaced Type Category U Shaped U-shaped Type Plastic Pull Handles - Outside Mount Additional Function No
Allowable Load(N) 200 Surface Treatment No Mounting Method Round hole
Mounting Pitch L(mm) 120 Grip thickness(mm) 12 Full height(mm) 41

Please check the type/dimensions/specifications of the part UPCNN in the Handle - U-type, nylon. series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.