(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact, economically priced and suitable for use with a small size panel doors.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HHDS | Polycarbonate (Black) | - |
HHDSW | Polycarbonate (White) | - |
HHDSA | ADC12 Aluminum Alloy Cast | Baked Finish, Silver Metallic |
HHDSS | 304 Stainless Steel or equivalent | Buffed Finish |
Type | [ M ]Material | [ S ]Surface Treatment |
HHDS | Polycarbonate (Black) | - |
HHDSW | Polycarbonate (White) | - |
HHDSA | ADC12 Aluminum Alloy Cast | Baked Finish Silver Metallic |
HHDSS | 304 Stainless Steel Equivalent | Buffed Surface |
Part Number | L | L1 | H | h | A | Mass (g) | ||
Type | HHDS / HHDSW | HHDSA | HHDSS | |||||
HHDS HHDSW HHDSA HHDSS | 90 | 110 | 32 | 24 | 13 | 17 | 43 | 90 |
104 | 127 | 37 | 27.7 | 16 | 25 | 65 | 150 | |
122 | 149 | 43.3 | 32.5 | 19 | 42 | 102 | 220 |
Part Number | L | L1 | H | h | A | Mass (g) | ||
Type | HHDS / HHDSW | HHDSA | HHDSS | |||||
HHDS HHDSW HHDSA HHDSS | 90 | 110 | 32 | 24 | 13 | 17 | 43 | 90 |
104 | 127 | 37 | 27.7 | 16 | 25 | 65 | 150 | |
122 | 149 | 43.3 | 32.5 | 19 | 42 | 102 | 220 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHDS90 |
HHDS104 |
HHDS122 |
HHDSA90 |
HHDSA104 |
HHDSA122 |
HHDSS90 |
HHDSS104 |
HHDSS122 |
HHDSW90 |
HHDSW104 |
HHDSW122 |
Loading...
Type | U-shaped, Straight | Mounting Method | Taps |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy