(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, with washer.

Handles - U-type, rounded, with washer.

Move the mouse over the image to zoom

  • Handles - U-type, rounded, with washer.
  • Handles - U-type, rounded, with washer.
  • Handles - U-type, rounded, with washer.
  • Handles - U-type, rounded, with washer.
  • Handles - U-type, rounded, with washer.
  • Handles - U-type, rounded, with washer.
  • Volume Discount

Round handles with washer on seat.

  • inCAD Components

Part Number

Configured Part Number is shown.

[Tapped] Round Handles -With Washer-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
UWANZ12L13 Carbon Steel
or 12L14 Carbon Steel
Chrome Plating
UWANKZBlack Oxide
UWANSZ304 Stainless SteelBuffed Surface
UWANAZAluminum AlloyBuffed Surface
UWANEAZClear Anodize
UWANBZElectrostatic Coating (Mat Black)

Specifications

Part Number-L-H-Washer Selection
UWANZ10
UWANLZ10
-
-
100
100
-
-
50
27
-
-
G
G
Part Number
L
H
Washer Selection
L1
Allowable Load (N)
Type
D
UWANZ
UWANKZ
UWANSZ
UWANAZ
UWANEAZ
UWANBZ

10
80
27
G
(12L13 Carbon Steel
Chrome Plating)

B
(12L13 Carbon Steel
Electrostatic Coating, Black)

S
(304 Stainless Steel)
90
2500
50
100
27
110
50
110
27
120
50
120
27
130
50
125
27
135
50
160
27
170
50
200
27
210
50
250
27
260
50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWANAZ10-80-27-B
UWANAZ10-80-27-G
UWANAZ10-80-27-S
UWANAZ10-80-50-B
UWANAZ10-80-50-G
UWANAZ10-80-50-S
UWANAZ10-100-27-B
UWANAZ10-100-27-G
UWANAZ10-100-27-S
UWANAZ10-100-50-B
UWANAZ10-100-50-G
UWANAZ10-100-50-S
UWANAZ10-110-27-B
UWANAZ10-110-27-G
UWANAZ10-110-27-S
UWANAZ10-110-50-B
UWANAZ10-110-50-G
UWANAZ10-110-50-S
UWANAZ10-120-27-B
UWANAZ10-120-27-G
UWANAZ10-120-27-S
UWANAZ10-120-50-B
UWANAZ10-120-50-G
UWANAZ10-120-50-S
UWANAZ10-125-27-B
UWANAZ10-125-27-G
UWANAZ10-125-27-S
UWANAZ10-125-50-B
UWANAZ10-125-50-G
UWANAZ10-125-50-S
UWANAZ10-160-27-B
UWANAZ10-160-27-G
UWANAZ10-160-27-S
UWANAZ10-160-50-B
UWANAZ10-160-50-G
UWANAZ10-160-50-S
UWANAZ10-200-27-B
UWANAZ10-200-27-G
UWANAZ10-200-27-S
UWANAZ10-200-50-B
UWANAZ10-200-50-G
UWANAZ10-200-50-S
UWANAZ10-250-27-B
UWANAZ10-250-27-G
UWANAZ10-250-27-S
UWANAZ10-250-50-B
UWANAZ10-250-50-G
UWANAZ10-250-50-S
UWANBZ10-80-27-B
UWANBZ10-80-27-G
UWANBZ10-80-27-S
UWANBZ10-80-50-B
UWANBZ10-80-50-G
UWANBZ10-80-50-S
UWANBZ10-100-27-B
UWANBZ10-100-27-G
UWANBZ10-100-27-S
UWANBZ10-100-50-B
UWANBZ10-100-50-G
UWANBZ10-100-50-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Mounting Pitch L
(mm)
Full height
(mm)
Washer Selection
1 Piece(s)Available

8 Days or more

10-Buffing8038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing8038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing8038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing8061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing8061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing8061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing10038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing10038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing10038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing10061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing10061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing10061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing11038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing11038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing11038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing11061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing11061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing11061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing12038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing12038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing12038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing12061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing12061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing12061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing12538.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing12538.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing12538.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing12561.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing12561.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing12561.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing16038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing16038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing16038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing16061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing16061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing16061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing20038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing20038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing20038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing20061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing20061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing20061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing25038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing25038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing25038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Buffing25061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Buffing25061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Buffing25061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint8038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint8038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint8038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint8061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint8061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint8061.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint10038.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint10038.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint10038.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint10061.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint10061.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10-Electrostatic Paint10061.5S (Stainless Steel304)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Mounting Pitch L
(mm)
Full height
(mm)
Washer Selection

Loading...

Basic Information

Surfaced Type Category U Shaped U-shaped Type Round Bar Pull Handles Additional Function Others
Allowable Load(N) 2500 Mounting Method Female Thread Grip thickness(mm) 10

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.