(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Caster Accessories - Pulleys

Caster Accessories - Pulleys

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

For complete product overview and details on Pulley see the sections below:

Pulley:Related Image
Pulley:Related Image
・Materials
Type[ M ]Body
Material
[ M ]Retaining Ring
V GrooveU Groove
RVABRVAUMC NylonSpring Steel
Electrically Conductive MC Nylon

Specifications

Part Number-Wheel Material
RVAB75-M
*Bearing Accuracy: JIS B 1514 Class 0
[ ! ]Bearings (2 pcs.) are press-fit.
Groove ShapePart NumberWheel MaterialdRGroove DepthFHWBCBearing
(2 pcs.)
Allowable Load
(N)
Mass (g)
TypeDZ1Z2
V Groove
RVAB
75M (MC Nylon)
D
(Electrically Conductive MC Nylon)
102.55955536321629.36200ZZ3530210
100128379383417316201ZZ5099360
130204109104850422141.26004ZZ8238740
15012812352442243.26204ZZ9807870
U GrooveRVAU75M (MC Nylon)
D
(Electrically Conductive MC Nylon)
10859--36321629.36200ZZ3530210
100128.583--383417316201ZZ5099360
1302010.5109--50422141.26004ZZ8238740
15011128--52442243.26204ZZ9807870

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RVAB75-D
RVAB75-M
RVAB100-D
RVAB100-M
RVAB130-D
RVAB130-M
RVAB150-D
RVAB150-M
RVAU75-D
RVAU75-M
RVAU100-D
RVAU100-M
RVAU130-D
RVAU130-M
RVAU150-D
RVAU150-M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Material D Dimension
(mm)
1 Piece(s)Available

8 Days or more

10V-Grooved TypeElectrically Conductive MC Nylon75
1 Piece(s)Available

8 Days or more

10V-Grooved TypeMC Nylon75
1 Piece(s)Available

8 Days or more

10V-Grooved TypeElectrically Conductive MC Nylon100
1 Piece(s)Available

8 Days or more

10V-Grooved TypeMC Nylon100
1 Piece(s)Available

8 Days or more

10V-Grooved TypeElectrically Conductive MC Nylon130
1 Piece(s)Available

8 Days or more

10V-Grooved TypeMC Nylon130
1 Piece(s)Available

8 Days or more

10V-Grooved TypeElectrically Conductive MC Nylon150
1 Piece(s)Available

8 Days or more

10V-Grooved TypeMC Nylon150
1 Piece(s)Available

8 Days or more

10U-Grooved TypeElectrically Conductive MC Nylon75
1 Piece(s)Available

8 Days or more

10U-Grooved TypeMC Nylon75
1 Piece(s)Available

8 Days or more

10U-Grooved TypeElectrically Conductive MC Nylon100
1 Piece(s)Available

8 Days or more

10U-Grooved TypeMC Nylon100
1 Piece(s)Available

8 Days or more

10U-Grooved TypeElectrically Conductive MC Nylon130
1 Piece(s)Available

8 Days or more

10U-Grooved TypeMC Nylon130
1 Piece(s)Available

8 Days or more

10U-Grooved TypeElectrically Conductive MC Nylon150
1 Piece(s)Available

8 Days or more

10U-Grooved TypeMC Nylon150

Loading...

  1. 1

More Information

[ ! ]MC nylon stand for monomer cast nylon MonoCast®. MonoCast® is a registered trademark of Nippon Polypenco Ltd.
 

Basic Information

Type Pulley

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.