(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, series CGJF (medium loads).

Casters - With swivel plate, series CGJF (medium loads).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Lower-floored and lighter-weighed than the conventional products.

Casters -Ultra Low Profile and Lightweight-:Related Image
・Materials
Part NumberMain BodyWheelSealBearing
TypeD[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwiveling PartWheel
CGJF65Low Carbon SteelTrivalent ChromatePhenol (Black)NoneIncorporatedIncorporated
65ASpecial Reinforced Plastic (Black)
75A
75Phenol (Black)
CGJFM65MC Nylon (Blue)
75
CGJFD65Electrically Conductive MC Nylon (Black)
75

Specifications

Part Number
CGJF65A
TypePart NumberHdrAllowable Load (N)Mass (g)
TypeDPlasticPhenolMC NylonElectrically Conductive MC Nylon
SwivelCGJF
(Plastic, Phenol)
CGJFM
(MC Nylon)
CGJFD
(Electrically Conductive MC Nylon)
658810.557-300030003000750
65A3000---
759861-300030003000850
75A3000---

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGJF65
CGJF65A
CGJF75
CGJF75A
CGJFD65
CGJFD75
CGJFM65
CGJFM75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
1 Piece(s)Available

8 Days or more

1088PhenolNot Provided65
1 Piece(s)Available

8 Days or more

1088[Engineering Plastics] Special Reinforced PlasticNot Provided65
1 Piece(s)Available

8 Days or more

1098PhenolNot Provided75
1 Piece(s)Available

8 Days or more

1098[Engineering Plastics] Special Reinforced PlasticNot Provided75
1 Piece(s)Available

8 Days or more

1088[Nylon] Electrically Conductive MC Nylon-65
1 Piece(s)Available

8 Days or more

1098[Nylon] Electrically Conductive MC Nylon-75
1 Piece(s)Available

8 Days or more

1088[Nylon] MC NylonNot Provided65
1 Piece(s)Available

8 Days or more

1098[Nylon] MC NylonNot Provided75

Loading...

  1. 1

More Information

Casters -Ultra Low Profile and Lightweight-:Related Image
· Main body is 25% less weight than existing casters: (>> Click here)

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

Features

Weight-saving Advantages

Main body is 25% less weight than existing casters (here), which reduces the burden on the user and improves casters safety. By reducing the weight, the cost is also reduced. The special steel plate provides durability even if the plate thickness is thin. Allowable Load is not drastically different from the preexisting casters.

Comparison of Mass between Pre-existing Casters (Using 4 Casters)

D (Wheel diameter)Mass (g)Percentage of weight reduction
Conventional Product CHJFCGJF
6535602720-24%
7539202920-26%

Lower Installation Height

Stability in running is improved as its installation height is lower than that of equivalent products. It allows effective use of a space created from lower installation height.

Used Effectively.

Improvement in Starting a Movement

With 36% less swiveling resistance, a cart moves smoothly as its starting resistance decreases.

Conservation of Resources

A decrease in Caster weight leads to a cut in disposal cost.

 

Basic Information

Caster Type Plate Type Swivel Stopper Not Provided Properties Low Profile
Load Range(daN) 220.01 to 320.00 Allowable Load(daN) 300 Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Pitch, Long Length Direction(mm) 71 Mounting Hole Pitch, Short Length Direction(mm) 71 Plate Length(mm) 90
Plate Width(mm) 90 Wheel Width B(mm) 38 Load Category Medium Load
Wheel Bearings Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.