(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushers - Urethane, Small Diameter, Threaded

Pushers - Urethane, Small Diameter, Threaded
  • Volume Discount

Pushers having the Bushing Part Area relatively small in relation to the screw part.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Pushers - Small Diameter, Polyurethane, Threaded:Related Image
・Materials
Type Pushers Core Rod
Flat Round [ H ]Hardness [ M ]Material [ M ]Material
PSHEMH RSHEMH Shore A90 Ether Polyurethane 304 Stainless Steel
PSHEMS RSHEMS Shore A70 Ester Polyurethane
[ ! ]For urethane rubber properties, see Click here.

Specifications

Part Number
PSHEH16
RSHEMS12
Part Number L MxPitch SR1 R2 m 1 2 f W
Type D
Flat
PSHEMH
PSHEMS
Round
RSHEMH
RSHEMS
8 12 M5x0.8 8 1 6 5 4 1.3 7
10 15 M6x1.0 10 7 1.5 8
12 16 M8x1.25 12 2 10 2 10
16 20 M10x1.5 16 12 6 5 2 14
[ ! ]Urethane may discolor over time but there is no effect on properties. [ ! ]Urethane rubber is thermally bonded to the core rod.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSHEMH8
PSHEMH10
PSHEMH12
PSHEMH16
PSHEMS8
PSHEMS10
PSHEMS12
PSHEMS16
RSHEMH8
RSHEMH10
RSHEMH12
RSHEMH16
RSHEMS8
RSHEMS10
RSHEMS12
RSHEMS16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(mm)
Material
1 Piece(s)Available

Same day

Stock

108[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

1010[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

1012[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

1016[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

108[Polyurethane] Ester Polyurethane
1 Piece(s)Available

8 Days or more

1010[Polyurethane] Ester Polyurethane
1 Piece(s)Available

8 Days or more

1012[Polyurethane] Ester Polyurethane
1 Piece(s)Available

8 Days or more

1016[Polyurethane] Ester Polyurethane
1 Piece(s)Available

8 Days or more

108[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

1010[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

1012[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

1016[Polyurethane] Ether Polyurethane
1 Piece(s)Available

8 Days or more

108[Polyurethane] Ester Polyurethane
1 Piece(s)Available

8 Days or more

1010[Polyurethane] Ester Polyurethane
1 Piece(s)Available

8 Days or more

1012[Polyurethane] Ester Polyurethane
1 Piece(s)Available

8 Days or more

1016[Polyurethane] Ester Polyurethane
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(mm)
Material

Loading...

  1. 1

More Information

Pushers - Small Diameter, Polyurethane, Threaded:Related Image

Basic Information

Shape Male thread Thread Size Unit Metric

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.