(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Mount Flange Set / Cylinder Connector

Floating Joints - Mount Flange Set / Cylinder Connector
  • Volume Discount

Floating Joints with the flat shape tip and with little clearance in the axial direction.

  • METRIC
  • inCAD Components
Floating Joints - Mount Flange Set / Cylinder Connector:Related Image
・Materials
TypeMount FlangesCylinder Connector
SetCylinders
Connector
only
StandardCompact[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment
FJAZFJCZFJZN1045 Carbon Steel or Equivalent40HRC~Black Oxide1045 Carbon Steel or EquivalentFloating Joints - Mount Flange Set / Cylinder Connector:Related Image Section from 45 HRC
Induction Hardened
Black Oxide
FJAZS-FJZNS440C Stainless Steel or Equivalent45HRC~-440C Stainless Steel or Equivalent-

Specifications

Part Number
FJAZ10
FJAT10
Part NumberMount FlangesCylinder Connector
TypeMAD1D2tFP.C.D.dd1H1EGMxPitchLDHTWL1
Set
FJAZ
FJ
AZS
FJCZ
Cylinder Connector
only
FJZN
FJZNS
851241781637711630378x1.251425162381410
1054282140324010x1.2515202717
1470362710205210148425214x1.521352534102212
189046351224681217.510546818x1.527453243122715
221065644153080142012668022x1.533554052153218
[ ! ]440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJAZ8
FJAZ10
FJAZ14
FJAZ18
FJAZ22
FJAZS8
FJAZS10
FJAZS14
FJAZS18
FJCZ8
FJCZ10
FJCZ14
FJCZ18
FJCZ22
FJZN8
FJZN10
FJZN14
FJZN18
FJZN22
FJZNS8
FJZNS10
FJZNS14
FJZNS18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Mount Flanges Cylinder Connector Detail Connection Type, Work Piece Side Main Body Material Stud Material Allowable Eccentricity (U)
(mm)
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M8[1 to 1.75] 1.25[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M10[1 to 1.75] 1.25[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M14[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M18[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1.5
1 Piece(s)Available

8 Days or more

10Flange Type-[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M8[1 to 1.75] 1.25[Round Shape] Standard TypeSetHole[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent0.5
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M10[1 to 1.75] 1.25[Round Shape] Standard TypeSetHole[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent0.5
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M14[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent1
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M18[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent1.5
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M8[1 to 1.75] 1.25Wrench FlatsSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M10[1 to 1.75] 1.25Wrench FlatsSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M14[1 to 1.75] 1.5Wrench FlatsSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M18[1 to 1.75] 1.5Wrench FlatsSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1.5
1 Piece(s)Available

8 Days or more

10Flange Type-[1 to 1.75] 1.5Wrench FlatsSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M8[1 to 1.75] 1.25-Connector Only--[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M10[1 to 1.75] 1.25-Connector Only--[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M14[1 to 1.75] 1.5-Connector Only--[Steel] 1045 Carbon Steel-
1 Piece(s)Available

Same day

Stock

10Cylinder Connector[M10 ~ M18] M18[1 to 1.75] 1.5-Connector Only--[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10Cylinder Connector-[1 to 1.75] 1.5-Connector Only--[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M8[1 to 1.75] 1.25-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M10[1 to 1.75] 1.25-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M14[1 to 1.75] 1.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M18[1 to 1.75] 1.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-

Loading...

  1. 1

Example

Floating Joints - Mount Flange Set / Cylinder Connector:Related Image
 

Basic Information

Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.