(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solenoid Valves - Multilex Valve

Solenoid Valves - Multilex Valve
  • Volume Discount

•Range of Operating Pressure Difference (mpa): 0::5
•Application: Individual Item
•Operating Environment: Standard
•Operating Temperature Range (?): -20::60
•Type: Electromagnetic Type

  • inCAD Components
Solenoid Valves - Multilex Valve:Related Image

Specifications

Part Number-G (Rc)-Rated Voltage (V)
MMRBC3-2-B
No.G (Rc)ABDEF
423628116880.5
34028127183.5

Part Number
G (Rc)
Rated Voltage (V)
Orifice Dia. (mm)
Max. Operating Pressure Differential (Mpa)
Max. Operating Pressure
(Mpa)
Flow Rate Characteristics
Consumpt. Current (W)
Apparent Power
Mass (kg)
Air
Water, Warm Water, Kerosene
Oil (50mm2/S)
C*
b
Cv
AC
50/60Hz
Holding
Starting
Type
No.
50Hz
60Hz
50Hz
60Hz
MMRBC
3
1 (Rc1/8)
B
(AC100V)
C
(AC200V)
3.0
1.0
0.7
0.5
5
1.1
0.52
0.31
5.2/3.8
12
10
17
14
0.35
2 (Rc1/4)
4
2 (Rc1/4)
4.0
1.0
0.7
0.5
2.10
0.48
0.54
6.7/5.7
18
15
29
24
0.43
3 (Rc3/8)
0.45
[ ! ]Normally closed.[ ! ]*C=[dm3/(s·bar)]

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MMRBC3-1-B
MMRBC3-1-C
MMRBC3-2-B
MMRBC3-2-C
MMRBC4-2-B
MMRBC4-2-C
MMRBC4-3-B
MMRBC4-3-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Designation of Piping Thread G(Rc) Rated Voltage Orifice Dia.
(Ø)
Voltage
1 Piece(s)Available

8 Days or more

1/8AC100V3AC100V
1 Piece(s)Available

8 Days or more

1/8AC200V3AC200V
1 Piece(s)Available

8 Days or more

1/4AC100V3AC100V
1 Piece(s)Available

8 Days or more

1/4AC200V3AC200V
1 Piece(s)Available

8 Days or more

1/4AC100V4AC100V
1 Piece(s)Available

8 Days or more

1/4AC200V4AC200V
1 Piece(s)Available

8 Days or more

3/8AC100V4AC100V
1 Piece(s)Available

8 Days or more

3/8AC200V4AC200V

Loading...

  1. 1

More Information

Solenoid Valves - Multilex Valve:Related Image
■Feature: Universal Multilex Valves for various fluids such as air, water and oil, etc.
 

Basic Information

Applicable Fluid Air / Water / Oil (50 mm2/s or less) Operating Environment Standard Type Electromagnetic
Number of Solenoids Single Solenoid Switching Type 2-Port Normally Closed Body Material C3771
Application Single Item Operating Temperature Range(℃) -20::60 Valve Structure Linear Motion Type
Range of Operating Pressure Difference(MPa) 0::5 Material of Body Brass/Bronze

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.