(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

O-Rings - for Vacuum Applications, V Series and AS Series

O-Rings - for Vacuum Applications, V Series and AS Series
  • Volume Discount

•Material : Fluororubber, Nitrile Rubber
For complete product overview and details on O-Rings - V Series / AS Series see the sections below:

  • inCAD Components
O-Rings - V Series / AS Series:Related Image
・Materials
Type[ M ]Material[ H ]Hardness (JIS Hs)ColorOperating Temperature RangeJIS SymbolApplications
NVANitrile Rubber70±5Black-30~100°CClass 1 AMineral Oil Resistant
NVFFluoro Rubber70±5Black-15~200°CClass 4 DHeat Resistant
NASANitrile Rubber70±5Black-30~100°C-Mineral Oil Resistant
NASFFluoro Rubber70±5Black-15~200°C-Heat Resistant

Specifications

Part Number
NASA001
■JIS B 2401 V Series (For Vacuum Flanges)
Part NumberJIS Nominal NumberWI.D.
TypeNo.doNVA ToleranceNVF Tolerance
NVA
(Nitrile Rubber, Black)


NVF
(Fluoro Rubber, Black)
15V154.0±0.114.5 ±0.20±0.24
24V2423.5 ±0.24±0.29
34V3433.5 ±0.33±0.40
40V4039.5 ±0.37±0.45
55V5554.5 ±0.49±0.59
70V7069.0 ±0.61±0.74
85V8584.0 ±0.72±0.87
100V10099.0 ±0.83±1.00
120V120119.0 ±0.97±1.17
150V150148.5 ±1.18±1.42
175V175173.0 ±1.36±1.63
■AS568 AS Series
Part NumberWI.D.
TypeNo.doTolerance
NASA
(Nitrile Rubber, Black)

NASF
(Fluoro Rubber, Black)
0011.02±0.070.74±0.10
0021.27±0.071.07
0031.52±0.071.42
0041.78±0.071.78±0.12
0052.57
0062.90
0073.68
0084.47
0095.28
0106.07
0117.65
0129.25
01310.82
01412.42
01514.00
01615.60
01717.17
01818.77
01920.35±0.15
02021.95
02123.52
02225.12
02326.70
02428.30
02529.87
02631.47
02733.05
02834.65
02937.82±0.25
03041.00

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NASA001
NASA002
NASA003
NASA004
NASA005
NASA006
NASA007
NASA008
NASA009
NASA010
NASA011
NASA012
NASA013
NASA014
NASA015
NASA016
NASA017
NASA018
NASA019
NASA020
NASA021
NASA022
NASA023
NASA024
NASA025
NASA026
NASA027
NASA028
NASA029
NASA030
NASF001
NASF002
NASF003
NASF004
NASF005
NASF006
NASF007
NASF008
NASF009
NASF010
NASF011
NASF012
NASF013
NASF014
NASF015
NASF016
NASF017
NASF018
NASF019
NASF020
NASF021
NASF022
NASF023
NASF024
NASF025
NASF026
NASF027
NASF028
NASF029
NASF030
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Application Material Code, JIS Wire diameter W
(mm)
I.D. do (or d)
(Ø)
JIS Nominal Number
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.020.74-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.271.07-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.521.42-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.781.78-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.782.57-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.782.9-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.783.68-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.784.47-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.785.28-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.786.07-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.787.65-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.789.25-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7810.82-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7812.42-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7814-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7815.6-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7817.17-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7818.77-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7820.35-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7821.95-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7823.52-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7825.12-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7826.7-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7828.3-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7829.87-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7831.47-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7833.05-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7834.65-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7837.82-
1 Piece(s)Available

Same day

Stock

10Nitrile RubberMineral Oil Resistant-1.7841-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.020.74-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.271.07-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.521.42-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.781.78-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.782.57-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.782.9-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.783.68-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.784.47-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.785.28-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.786.07-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.787.65-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.789.25-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7810.82-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7812.42-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7814-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7815.6-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7817.17-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7818.77-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7820.35-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7821.95-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7823.52-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7825.12-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7826.7-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7828.3-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7829.87-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7831.47-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7833.05-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7834.65-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7837.82-
1 Piece(s)Available

Same day

Stock

10[Fluororubber] FluororubberHeat Resistant-1.7841-

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.