(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

O-Rings - for Static Applications, G Series

O-Rings - for Static Applications, G Series
  • Volume Discount
  • Lead Time Reduction

•Material : Fluororubber, Nitrile Rubber, Silicon Rubber
For complete product overview and details on O-Rings - G Series see the sections below:

  • inCAD Components
O-Rings - G Series:Related Image
O-Rings - G Series:Related Image
・Materials
Type[ M ]Material[ H ]Hardness (JIS Hs)ColorOperating Temperature RangeJIS SymbolApplicationsFeature
NGANitrile Rubber70±5Black-30~100°CClass 1 AMineral Oil ResistantMost representative material with superior oil / abrasion resistance and heat stability.
NGBNitrile Rubber90±5Black-25~100°CClass 1 BHeat ResistantIt has almost equivalent characteristics with the class 1A besides higher hardness and better pressure resistance.
NGSWSilicon Rubber50±5Milky White-50~200°C-Having excellent high and low temperature resistances, this material has the widest range of operating temperatures among synthetic rubbers.
It is suitable for food-related applications.
NGSKSilicon Rubber70±5Scarlet Red-50~200°CClass 4 CHeat Resistant
NGFFluoro Rubber70±5Black-15~200°CClass 4 DHeat ResistantBest in oil / chemical resistance and heat stability as synthetic rubber. Suitable for a wide range of applications.

Specifications

Part Number
NGA25
■JIS B 2401 G Series (For Mounting)
Part NumberJIS
Nominal Number
WI.D.Matching Material
TypeNo.doNGA, NGB ToleranceNGSW, NGSK ToleranceNGF TolerancedToleranceDTolerance
NGA
(Nitrile Rubber, Black)

NGB
(Nitrile Rubber, Black)

NGSW
(Silicon Rubber,
Milky White)

NGSK
(Silicon Rubber,
Scarlet Red)

NGF
(Fluoro Rubber, Black)
25G253.1±0.124.4±0.25±0.38±0.30250
-0.10
30+0.10
0
30G3029.4±0.29±0.44±0.353035
35G3534.4±0.33±0.50±0.403540
40G4039.4±0.37±0.56±0.454045
45G4544.4±0.41±0.62±0.504550
50G5049.4±0.45±0.68±0.545055
55G5554.4±0.49±0.74±0.595560
60G6059.4±0.53±0.80±0.646065
65G6564.4±0.57±0.86±0.696570
70G7069.4±0.61±0.92±0.747075
75G7574.4±0.65±0.98±0.787580
80G8079.4±0.69±1.04±0.838085
105G105104.4±0.87-±0.87105110
120G120119.4±0.98±0.98120125
145G145144.4±1.16±1.16145150
170G1705.7±0.1169.3±1.33±1.33170180
[ ! ] Areas: For orders of 1~9 pc(s),), Small Order Charge will be added to Unit Price.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NGA25
NGA30
NGA35
NGA40
NGA45
NGA50
NGA55
NGA60
NGA65
NGA70
NGA75
NGA80
NGA105
NGA120
NGA145
NGA170
NGB25
NGB30
NGB35
NGB40
NGB45
NGB50
NGB55
NGB60
NGB65
NGB70
NGB75
NGB80
NGF25
NGF30
NGF35
NGF40
NGF45
NGF50
NGF55
NGF60
NGF65
NGF70
NGF75
NGF80
NGF105
NGF120
NGF145
NGF170
NGSK25
NGSK30
NGSK35
NGSK40
NGSK45
NGSK50
NGSK55
NGSK60
NGSK65
NGSK70
NGSK75
NGSK80
NGSW25
NGSW30
NGSW35
NGSW40
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Application Material Code, JIS Wire diameter W
(mm)
I.D. do (or d)
(Ø)
JIS Nominal Number
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.124.4G25
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.129.4G30
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.134.4G35
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.139.4G40
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.144.4G45
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.149.4G50
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.154.4G55
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.159.4G60
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.164.4G65
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.169.4G70
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.174.4G75
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.179.4G80
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.1104.4G105
1 Piece(s)Available

8 Days or more

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.1119.4G120
1 Piece(s)Available

8 Days or more

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A3.1144.4G145
1 Piece(s)Available

8 Days or more

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion ResistantA Type A5.7169.3G170
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.124.4G25
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.129.4G30
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.134.4G35
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.139.4G40
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.144.4G45
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.149.4G50
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.154.4G55
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.159.4G60
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.164.4G65
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.169.4G70
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.174.4G75
1 Piece(s)Available

Same day

Stock

Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistanceA Type B3.179.4G80
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.124.4G25
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.129.4G30
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.134.4G35
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.139.4G40
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.144.4G45
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.149.4G50
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.154.4G55
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.159.4G60
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.164.4G65
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.169.4G70
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.174.4G75
1 Piece(s)Available

Same day

Stock

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.179.4G80
1 Piece(s)Available

8 Days or more

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.1104.4G105
1 Piece(s)Available

8 Days or more

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.1119.4G120
1 Piece(s)Available

8 Days or more

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D3.1144.4G145
1 Piece(s)Available

8 Days or more

[Fluororubber] FluororubberMineral Oil Resistant / Heat Resistant / Chemical ResistantClass 4 D5.7169.3G170
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.124.4G25
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.129.4G30
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.134.4G35
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.139.4G40
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.144.4G45
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.149.4G50
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.154.4G55
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.159.4G60
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.164.4G65
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.169.4G70
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.174.4G75
1 Piece(s)Available

8 Days or more

Silicon RubberHeat Resistant / Cold Resistance-3.179.4G80
1 Piece(s)Available

Same day

Stock

Silicon RubberHeat Resistant-3.124.4G25
1 Piece(s)Available

Same day

Stock

Silicon RubberHeat Resistant-3.129.4G30
1 Piece(s)Available

Same day

Stock

Silicon RubberHeat Resistant-3.134.4G35
1 Piece(s)Available

Same day

Stock

Silicon RubberHeat Resistant-3.139.4G40

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.