(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Miniature Couplings - Barbed Coupler【1-50 Pieces Per Package】

Miniature Couplings - Barbed Coupler

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is the Miniature Coupling.

  • inCAD Components

PDFP.2019-3499

Unit examples related to this product
Miniature Couplings - Barbed Coupler:Related Image
・Materials
[ M ] Material: Brass (for M3 thread, free-cutting steel)
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessories: Gasket: 304 Stainless Steel, NBR Nitrile Rubber (M3, M5)

Specifications

Part Number
SRTG4N
BOX-SRTG4N
Part NumberTube I.D. ØDTube O.D.MABLCOpposite Side HMass (g)Effective Sectional Area
(mm2)
TypeNo.
SRTG
BOX-SRTG
4N-0.32.54M3x0.52.5129.575.50.80.9
6N-0.3462.513105.51.30.9
4N2.54M5x0.83131071.51.7
6N463131071.53.8
4N-12.54R1/881915101.91.7
6N-14681915107.53.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-SRTG4N
BOX-SRTG4N-0.3
BOX-SRTG4N-1
BOX-SRTG6N
BOX-SRTG6N-0.3
BOX-SRTG6N-1
SRTG4N
SRTG4N-0.3
SRTG4N-1
SRTG6N
SRTG6N-0.3
SRTG6N-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Form of Sales Sealing Material Operating Temperature Range
(℃)
Applicable Fluids

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

4(M5×0.8)Barbed CouplersSold by the package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

4(M3×0.5)Barbed CouplersSold by the package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

41(R1/8)Barbed CouplersSold by the package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

6(M5×0.8)Barbed CouplersSold by the package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

6(M3×0.5)Barbed CouplersSold by the package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

61(R1/8)Barbed CouplersSold by the package
1 Piece(s)Available

Same day

Stock

4(M5×0.8)Hose NipplesIndividual Item
1 Piece(s)Available

8 Days or more

4(M3×0.5)Barbed CouplersIndividual Item
1 Piece(s)Available

8 Days or more

41(R1/8)Barbed CouplersIndividual Item
1 Piece(s)Available

Same day

Stock

6(M5×0.8)Hose NipplesIndividual Item
1 Piece(s)Available

8 Days or more

6(M3×0.5)Barbed CouplersIndividual Item
1 Piece(s)Available

8 Days or more

61(R1/8)Barbed CouplersIndividual Item

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.