(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Stepped Union Y

Push to Connect Fittings - Stepped Union Y

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: No Thread
•Seal Material: Nitrile Rubber
•Compatible Fluid: Air

  • inCAD Components
One-Touch Couplings - Stepped Union Y:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number
USRDS4-6
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberAD2BCEPEffective Sectional Area (mm2)Mass (g)
TypeD1
USDY418.3632.511.23.29.37.15
622.6838.113.611.418.98
827.81043.216.314.232.912.5
1033.31250.919.74.21743.420

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USDY4
USDY6
USDY8
USDY10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

One-Touch Couplings - Stepped Union Y:Related Image
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material No Thread Part
Application Standard/Mini Applicable Fluid Air Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.