(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass)
•Seal Material: Nitrile Rubber
•Compatible Fluid: Air
Part Number
Configured Part Number is shown.
Part Number | - | Nominal | - | Body Color |
MSCNL6 UJDST8 | - | 1 | - | B |
Part Number | Nominal | A | B | Wrench Flats H1 | Wrench Flats H2 | Thread Size MxPitch | Thread Size Rc | Effective Sectional Area (mm2) | Mass (g) | |
Type | D | |||||||||
MSSB | 4 | 1 | 25.1 | 11 | 14 | 14 | M12x1.0 | Rc1/8 | 3.2 | 18 |
6 | 1 | 26.3 | 9 | 17 | 17 | M14x1.0 | Rc1/8 | 11 | 26 | |
2 | 31.3 | 14 | Rc1/4 | 30 | ||||||
8 | 1 | 28.9 | 8 | 19 | 19 | M16x1.0 | Rc1/8 | 25.2 | 34.5 | |
2 | 34.9 | 14 | Rc1/4 | 42.5 | ||||||
3 | 35.9 | 15 | Rc3/8 | 36 | ||||||
10 | 2 | 32.3 | 13 | 24 | 22 | M20x1.0 | Rc1/4 | 38.7 | 58.5 | |
3 | 34.3 | 15 | Rc3/8 | 55 | ||||||
12 | 3 | 37.4 | 14 | 26 | 24 | M22x1.0 | Rc3/8 | 44.6 | 71.5 | |
4 | 41.4 | 18 | Rc1/2 | 70.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSSB4-1 |
MSSB6-1 |
MSSB6-2 |
MSSB8-1 |
MSSB8-2 |
MSSB8-3 |
MSSB10-2 |
MSSB10-3 |
MSSB12-3 |
MSSB12-4 |
Loading...
MJCNLS, MJELLS | Other than MJCNLS, MJELLS | ||
Applicable Fluid | Compressed Air | Water | Compressed Air |
Operating Temperature Range | -15~60°C | 5~40°C | 0~60°C |
Max. Operating Pressure | 1MPa | 0.9MPa | |
Operating Vacuum Level | -100kPa | - | -100kPa |
Type | One-Touch Couplings | Seal Material | Nitrile Rubber | Thread Portion Material | C36000 Brass (Brass) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Air | Screw Mounting, Direction | Female Threaded Bulkhead Unions |
Operating Temperature Range | 0::60°C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy