(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Open-Top Tanks having the Hopper Type bottom.
Part Number
Configured Part Number is shown.
Type | Type | [ M ]Material | Surface Finish | Normal Operating Pressure | |||||
Standard Type | Sealable | Main Body | Carrying Handle | Lid | Base | Clip | |||
No Base | TANHF | TANHMF | 304 Stainless Steel | Buffed (main body only) Inner & Outer Surface: #320 Except weld bead portion on liquid outlet (joint portion) | Atmospheric Pressure | ||||
With Base | TANHAF | TANHAMF | |||||||
[ ! ]Feature of Silicon Rubber Click here |
Part Number | - | Effective Depth | - | Tank Bottom Height |
TANHMF240 TANHAMF300 | - - | 300 400 | - | L200 |
Part Number | Provided Effective Capacity Depth (H) | Tank Bottom Height (L) 10mm Increment [ ! ]For "With Base Type" only | t | H1 | (H2) | Sealable | (D1) | (D2) | (F) | G | Capacity of Hopper Part (DxG) | |||
(H3) | ||||||||||||||
Type | I.D. (D) | Specify in 10mm Increment | ||||||||||||
Standard Type | Sealable | 240 | 100~350 | 180~300 | 0.8 | H+20 | H+G+26 | H1+7 | 267 | 315 | 55 | 103 | 1.8ℓ | |
No Base | TANHF | TANHMF | 270 | 100~350 | 1 | H1+6 | 296 | 350 | 70 | 118 | 2.5ℓ | |||
With Base | TANHAF | TANHAMF | 300 | 100~400 | 1 | H1+6 | 330 | 380 | 70 | 133 | 3.5ℓ | |||
[ ! ]Effective Capacity of Body (ℓ) =Radius (D / 2) x 3.14 x Depth at Effective Capacity (H) / 1000000 (converted to capacity) Total Effective Capacity = Effective Body Capacity + Hopper Part Capacity [ ! ]Full capacity level is a theoretical value that is obtained by calculation (base area x H1 depth). Use within the effective H depth (up to -20mm from upper surface). [ ! ]Sealable open-top tanks cannot be pressurized. Use them under atmospheric pressure. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TANHAF240-[100-350/10]-L[180-300/10] |
TANHAF270-[100-350/10]-L[180-300/10] |
TANHAF300-[100-400/10]-L[180-300/10] |
TANHAMF240-[100-350/10]-L[180-300/10] |
TANHAMF270-[100-350/10]-L[180-300/10] |
TANHAMF300-[100-400/10]-L[180-300/10] |
TANHF240-[100-350/10] |
TANHF270-[100-350/10] |
TANHF300-[100-400/10] |
TANHMF240-[100-350/10] |
TANHMF270-[100-350/10] |
TANHMF300-[100-400/10] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy